8C-5245: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    8C-5245: Head Wear Ring

    Part Number: 8C-5245
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.0254 mm) (mm): 91.98
    • Groove Width - A (+/- 0.0762 mm) (mm): 27.00
    • Rod Diameter (mm): 88.90
    exc
    5230

    com
    836K, 836G, 836H

    ttt
    D8R II D8T, D8R D8N

    wtt
    834G, 834K, 834H

    fp
    539

    wktl
    H160E S H110E S HYDRAULIC H180E S H115E S H120E S H130E S H140E S

    track type tractors
    D8T

    tmh
    TH350B