Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-5792: Transmission Parts & Case Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-5792: Transmission Parts & Case Gasket Kit
8C-5792: Transmission Parts & Case Gasket Kit

Transmission Gasket Kit - Parts & Case

Brand: Cat

fallback-image
8C-5792: Transmission Parts & Case Gasket Kit

Transmission Gasket Kit - Parts & Case

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1S-9799: 3.53 x 36.09mm 70A VMQ O-Ring
1S-9799: 3.53 x 36.09mm 70A VMQ O-RingQuantity: 2
8M-4990: 5.33 x 15.24mm 70A VMQ O-Ring
8M-4990: 5.33 x 15.24mm 70A VMQ O-RingQuantity: 1
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-RingQuantity: 2
4J-0523: 3.53 x 44.04mm 90A NBR O-Ring
4J-0523: 3.53 x 44.04mm 90A NBR O-RingQuantity: 2
2D-8364: 582.68mm Inside Diameter Seal-O-Ring
2D-8364: 582.68mm Inside Diameter Seal-O-RingQuantity: 1
9W-3465: 0.8mm Thick Planetary Case Cover Gasket
9W-3465: 0.8mm Thick Planetary Case Cover GasketQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 2
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
7G-1594: 0.5mm Thick Cover Gasket
7G-1594: 0.5mm Thick Cover GasketQuantity: 1
5H-7370: 5.33 x 27.94mm 75A NBR O-Ring
5H-7370: 5.33 x 27.94mm 75A NBR O-RingQuantity: 1
6H-3977: 72.62mm Inner Diameter Seal O Ring
6H-3977: 72.62mm Inner Diameter Seal O RingQuantity: 1
8D-5096: Rubber O Ring Seal
8D-5096: Rubber O Ring SealQuantity: 1
1P-3704: 38.20mm Rectangular Rubber Seal
1P-3704: 38.20mm Rectangular Rubber SealQuantity: 2
6F-0711: 40.87mm Inner Diameter Seal O Ring
6F-0711: 40.87mm Inner Diameter Seal O RingQuantity: 1
5H-2824: 75.56mm Inner Diameter O-Ring Seal
5H-2824: 75.56mm Inner Diameter O-Ring SealQuantity: 1
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 4
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-5792

We are still working on adding a specification for this part.

Compatible Models for part number 8C-5792

WHEEL TRACTOR

621E 623E

WHEEL SCRAPER

621E 623E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert