Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-6965: M6-1 x 45mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-6965: M6-1 x 45mm Hex Socket Head Bolt
8C-6965: M6-1 x 45mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
8C-6965: M6-1 x 45mm Hex Socket Head Bolt
8C-6965: M6-1 x 45mm Hex Socket Head Bolt
8C-6965: M6-1 x 45mm Hex Socket Head Bolt
8C-6965: M6-1 x 45mm Hex Socket Head Bolt
8C-6965: M6-1 x 45mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-6965

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Flake
Bolt Length (in): 1.772
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Bolt Length (mm): 45.0
Thread Size (dia x pitch) (mm): M6x1
Grip Length (in): 0.827
Grip Length (mm): 21.0
View More
Compatible Models for part number 8C-6965

GENERATOR

SR4

TRUCK ENGINE

C13

INTEGRATED TOOLCARRIER

IT38F

WHEEL TRACTOR-SCRAPER

631K 637K

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 303ECR 308E CR 305.5E2 307D 307C 307E 308E2CR 305.5D 305.5E 308E 308D 305.5 GC 303E CR 303.5E2 CR 308E2 CR 308E2 308E SR 307E2 306E2 304E2 304C CR 308E2SR 305E2 303C CR 304E2 CR 304D CR 306 307 305C CR 305.5E2 CR 304.5E2 305E2 CR 305E 305D CR 304E 305.5 308E2 SR 303.5E2

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E 312F 320-A S 320-A N 336D 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 322B LN 314D CR 326D L 335F 323F 336F XE 374F L 214B 323D 349E L 330D2 213B 322B 323D LN 385C FS 324E LN 352F XE VG 330B LN 330D FM 224B 345B 321B 345D 548 320D2 GC 349F L 385C L 320D2 FM 325D L 330-A L 316F 330 LN 352F-VG 558 320D LRR 326F L 336D L 323F OEM 312D2 L 336F L XE 323E LN 350-A L 314E CR 330C FM 326F 538 325B 349D 324D L 350 L 313F 336E L 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 374F 312E L 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385B 385C 345D L 320N 336F LNXE 313F GC 320B 320D 320E 314E LCR 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 330B 330C 330D 390F L 323F L 320 L 336D2 L XE 320B U 336E LN 336E LH 349F LXE 325D FM LL 336D2 LXE 323F SA 320D LN 340D2 L 312F GC 313D2 GC 390D 390F 320D L 325 LN 336E LNH 320D FM RR 350-A 390D L 336D LN 319D LN 340F L UHD 349E L VG 330B L 320E L 325D FM 325B LN 320D GC 326D2 349D2 319D L 323D2 L 325 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320B LU 320D FM 320B LL 313D2 LGP 330F LN 330D L 312D2 GC 318E L 325-A LN 330D MH 328D LCR 329D L 324D FM 340F L LRE 349D2 L 325F LCR 214B FT 319D 568 FM LL 318F L 329E L 318F 345D L VG 320-A 340D L 311F LRR 329D 330F L 329E 330-A 318D2 329F L 336D2 XE 335F LCR 330C LN 325D MH 313F LGC 385C L MH 321D LCR 375-A 330-A LN 316E L 315F LCR 329D2 L 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277D 277C 257D3 277C2 257D 297D 297C 287C 287D

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 249D 259D 299D2 XHP 239D 275 285 255 265 239D3 299D3 XE 249D3 259D3 275XE 299D XHP

WHEEL TRACTOR

631K 637K

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

SOIL COMPACTOR

CP44B CP68B CP56B CS64B CS76B CS74B CP7 CP5 CP74B CS5 815F II CP11 CP12 815F CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B

WHEEL DOZER

814F II 814F

LANDFILL COMPACTOR

816F II 816F

PETROLEUM GEN SET

C15

TELEHANDLER

TH330B TH220B

COMPACT WHEEL LOADER

920K 910G 910K 910M 906H2 907H2 914 910 902 908 906 930 938 920 926 906H 914K 914M 906M 918M 907H 907M

WHEEL LOADER

960F 972M 972L 950F 962L 950M 950L 962M 988K 966F 966L 930K 966M 930M 924K 938F 938K 938M 926M 962 907K 906K 906M 988K XE 926 930 938 966F II 962M Z 950M Z 966K XE 908 907 906 972M XE 966M XE 970F 950F II

FORWARDER

584 584HD

ARTICULATED TRUCK

D400D D40D

WHEELED EXCAVATOR

W330B W345B II

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

637K

UNDERGROUND ART TRUCK

AD22

LOAD HAUL DUMP

R1700 R2900

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

796 AC 794 AC 798 AC 798

MATERIAL HANDLER

MH3295

MOTOR GRADER

120H 120K 135H 163H 140K 140H 140K 2 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 140H NA 140 12H 12K 160K 160H 160H NA 12H ES 120K 2

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D5K LGP D4K XL D3G D4G D3K XL D5G D6T D2 D1 D3 D5 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D5K XL D5K2 XL D3K LGP

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 AP300F BG-260D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP655F L AP600F AP-655D BG-2455D AP-1000E AP-1000D AP-1000F AP-555E AP-300D BG1055E AP355 AP-1055F AP-1055D AP-1055E BG600D AP-255E AP555 AP300 AP355F BG655D AP455 BG500E AP1000

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080 5090B

VIBRATORY COMPACTOR

CB10 CS-56 CS-431C CS-54 CS-44B CS-56B CS-68B CB7 CP-533D CP-533C CP-533E CD-44B CS-34 CS-433E CS-663E CS-433C CS-54B CS-66B CS-78B CS-531D CS-79B CP-663E CS-423E CP12 CS-64B CS-76B CS-533C CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CP-563C CB46B CS-64 CB-545 CP-64 CB-544 CB-54B CB-66B CP-54 CB-534 CP-56 CB-534C CB-534B CB-534D CB-524 CB-523 CB-522 CB-521 CB-64B CB-535B CB-523B CB-525 CB-634 CP-34 CB-536D CB-525B CB-634C CB-634D CS12 CS14 CP-76 CP-74 CD-54B CS78B CS54B CB-14B CS7 CB-64 CB-54 CB-564D CD-54 CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CB-434B CB-434D CB-434C CS79B CP-56B CP-68B CP-44B CP-573E CP54B CP-74B CS-583E CS-583C CS-583D CP76B CS74B CS-573C CS-573D CS-573E CS-683E CS-563C CS-563D CS-563E CP68B CP44B CP56B

PETROLEUM PACKAGE

TH31-E61 TH35-E81

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 345D 336E HVG 330F 330D 324D LN 330C 349D2 323D L

GENERATOR SET

3512 3512B

RECLAIMER MIXER

RM400 RM800 RM500B

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PM312 PM313 PM310 PR-1000

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C32

ROTARY/TRACK DRILLS

MD5150C

SKID STEER LOADER

289D3 226D 242D3 270XE 246D3 279D3 232D3 249D3 226D3 250 260 270 236D3 262D 265 262D3 242D 246D 232D 236D

TRUCK

794 AC 795F XQ 795F AC MT4400D AC

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced