Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-7562: M8-1.25 x 20mm Countersunk Flat Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-7562: M8-1.25 x 20mm Countersunk Flat Head Internal Hex Screw
8C-7562: M8-1.25 x 20mm Countersunk Flat Head Internal Hex Screw

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8C-7562: M8-1.25 x 20mm Countersunk Flat Head Internal Hex Screw
8C-7562: M8-1.25 x 20mm Countersunk Flat Head Internal Hex Screw
8C-7562: M8-1.25 x 20mm Countersunk Flat Head Internal Hex Screw
8C-7562: M8-1.25 x 20mm Countersunk Flat Head Internal Hex Screw
8C-7562: M8-1.25 x 20mm Countersunk Flat Head Internal Hex Screw

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-7562

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel,Nylon, 6, 6/12, 6/6 Plastic
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Oil With Corrosion Inhibitor
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 0.787
Thread Size (mm): M8
Bolt Length (mm): 20.0
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (in): 0.294
Grip Length (mm): 7.46
View More
Compatible Models for part number 8C-7562

TRUCK ENGINE

C13

BACKHOE LOADER

427F2 426B 438B 416F2 415 416 428F2 426 428 436B 438 434 436 446B 446 422F2 428B 416B 434F2 415F2

MATERIAL HANDLER

MH3295

MULCHER

HM3013

WHEEL DOZER

844 854 854G 854K 844H 844K

MOTOR GRADER

24H 24M

WHEEL LOADER

995 990K 994 990H 990 993 992 993K 992D 992G 992K 990 II 994F 994D 994K 994H

HYDRAULIC SHOVEL

6060 6015B 6015 6040

WHEEL SKIDDER

535D 535C 535B 545D 545C 545 555D 525D 525C 525B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

MINI HYD EXCAVATOR

302.2D 302.4D 301.7D 302.7D

ASPHALT PAVER

AP-655D AP-1055E AP-1000E AP-555E AP-600D

PNEUMATIC COMPACTOR

PF-300B PS-300B

ASPHALT SCREED

AS4251C AS4252C AS4251

TRUCK

793 793D 793B 793C

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

FRONT SHOVEL

385C

EXCAVATOR

374F L 390F 374F 322C 385C FS 385C 385C L 330C LN 320C 330C L 330C 390F L 365C 325C

MOBILE HYD POWER UNIT

330C 325C 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced