Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components8C-7563: 38.90mm Long 90 Degree Elbow Adapter
Home
HydraulicsOther Hydraulic Components
8C-7563: 38.90mm Long 90 Degree Elbow Adapter
8C-7563: 38.90mm Long 90 Degree Elbow Adapter

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Product Images
8C-7563: 38.90mm Long 90 Degree Elbow Adapter
8C-7563: 38.90mm Long 90 Degree Elbow Adapter

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8C-75638C-7563
7J-91087J-9108
3D-28243D-2824
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8C-7563
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8C-7563
Transmission and Hydraulic Oil Compatibile Seal: 7J-9108 (1-14)
Oil and Fuel Compatible Seal: 228-7091 (1-14)
Coolant and Urea Compatible Seal: 6V-5138 (1-14)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 8C-7563

PUMPER

SPF743

INTEGRATED TOOLCARRIER

IT38H IT28F

WHEEL TRACTOR-SCRAPER

657 651

LOAD HAUL DUMP

R1700

OFF HIGHWAY TRUCK

798 AC 789 785 793 789G 789D

WINCH

59N 59L 58L

MOTOR GRADER

18M3 16 18 120 GC 16M 14M 140 24M 120 140 GC 16M3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6020 6040

TRACK-TYPE TRACTOR

D6T LGPPAT D6T D6K D6K LGP D1 D6K XL D9T D9R D9N D6T XL PAT D6T XW PAT D3K2 LGP

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

AP-655D AP1055 BG-2455D AP500 AP655 BG555E AP-1000D AP-1000F AP400 AP-555E BG-260D BG1055E AP600 AP555F AP500F AP-1055F AP-1055D AP-1055E AP655F BG600D AP-600D AP555 BG655D AP455 AP-500E AP655F L AP600F BG500E AP1000

ROTARY DRILL

MD6200 MD6380

MINI HYD EXCAVATOR

307E2 307D 307E 306E 305.5E 308E 306 307 304.5E2 305.5 308E2 CR 308E2

MARINE ENGINE

C175-16 C9.3

HAMMER

H65E S H35DS H55S H55E S H45E S B8 H65DS H45DS H55DS

PIPELAYER

PL61

EXCAVATOR

349D L M315F 315D L M317F 311C M318F 315 GC 345C 345D 311-A 385C L 349D2 315 314C 349D 349D2 L 345D L VG 311F LRR 385B 385C 345D L 385C L MH

VIBRATORY COMPACTOR

CB-32 CB-24 CB-22

MOBILE HYD POWER UNIT

385C 345D 349D L 385C L 349D2

MULTI TERRAIN LOADER

277C 277C2 257B 247B 297C 287C2 247B3 287C

COMPACT TRACK LOADER

289C 279C2 299C 289C2 279C 239D3 299D3 249D 249D3 239D

GENERATOR SET

C175-16GENSET C175-20 C175-16 C15 3512 C9.3

WHEEL TRACTOR

651

RECLAIMER MIXER

RM-300 RM-500

ENGINE

C175-16 3512E G3516J 3516E G3520J

TRACK LOADER

963D

LOCOMOTIVE ENGINE

C175-16 C175-20

PETROLEUM ENGINE

2016 C175-16 3512E

EJECTOR TRUCK

740

BACKHOE LOADER

434 430 444

COLD PLANER

PM820 PM825 PM822 PM620 PM622

COMPACT WHEEL LOADER

914 910 903 902 902C2 906 910K 910M 903C2 904H 914K 914M 903D 903C 901C2

WHEEL LOADER

982XE 972H 966 GC 980 982 980GC 994 992 980G II 980XE 966H 982 XE 980 XE 908 907 906 980L 980M 928F 938H 982M

TELEHANDLER

TL642 TL642D TL1055D TL943 TL1055 TL943D TL1255 TL1255D

CHALLENGER

55 35 45

SHEAR

S308

ARTICULATED TRUCK

730 EJECTOR 740C 740 GC 725 735C 745 730 735

RIPPER

9

SKID STEER LOADER

226B 226D 226B3 216B 249D3 226D3 236 272C 236D3 262C 262C2 256C 242B 226 246C 232B 232D 232D3 216B3

WHEELED EXCAVATOR

M315D2 M318D M318F M320F M322F M322D M315D M317D2 M316F M316D M320D2 M313D M314F

INDUSTRIAL ENGINE

C175-16

TRUCK

785 797 793D 793C 793F 793F XQ 785G 797F 785C 797B 793F OEM 789C 789D 777F 769D

ASPHALT SCREED

SE60 VT XW SE60VT XW SE60 V XW

QUARRY TRUCK

771D

SNOW BLOWER

SR321 SR318 SR121 SR117 SR118

GAS ENGINE

G3520B G3520J G3516J G3516B G3516

BULLDOZER

9U 9SU

View More
Related parts
7J-9108
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
Check Price
6V-5138
6V-5138: 15.6mm Inside Diameter Seal-O-Ring
Check Price
228-7091
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert