Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8430: #10 Self-locking Cup Point Hex Socket Setscrew
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8430: #10 Self-locking Cup Point Hex Socket Setscrew
8C-8430: #10 Self-locking Cup Point Hex Socket Setscrew

Cat® Self-locking Cup Point Hexagonal Socket Setscrew offers a firm hold with added resistance, preventing loosening under vibration

Brand: Cat

Product Images
8C-8430: #10 Self-locking Cup Point Hex Socket Setscrew
8C-8430: #10 Self-locking Cup Point Hex Socket Setscrew

Cat® Self-locking Cup Point Hexagonal Socket Setscrew offers a firm hold with added resistance, preventing loosening under vibration

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-8430
Screw Type: Set Screws - Cup Point
Screw Length - A (in): 3/8
Material: Alloy Steel,Nylon, 6, 6/12, 6/6 Plastic
Thread Size (in - TPI) (in): No. 10 - 24
Thread: Coarse Thread UNC
View More
Compatible Models for part number 8C-8430

TRACK-TYPE TRACTOR

D8N

ASPHALT PAVER

AP-655C AP500F AP1055 BG-2455D BG-2455C AP-800 AP-800D AP-800C AP-800B BG1000E BG-230 AP-1055B AP-1055F AP-1055D AP-500E AP655 AP655F BG600D BG-260D BG-260C BG-2255C AP-1000B AP-1000E AP-1000D AP-1000F AP655F L AP600 AP600F AP555F AP-600D BG500E AP1000

RIPPER

8

PIPELAYER

578

ASPHALT SCREED

8-16B 10-20WB AS2301 AS2251 10 FT 10-20B SE60 VT XW SE60 V XW

COLD PLANER

PM-201 PM-565 PM-565B

VIBRATORY COMPACTOR

CB-634C CB-534C CB-535B CB-434C

BULLDOZER

8U 8SU 8A

WINCH

57H

MOTOR GRADER

16M 18M3 12M 16M3 24M 24 14M-3 14M3 160 12M 3 12M 2 16 120 14 18 140M 120M 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced