Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8992: M12-1.75 x 30mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8992: M12-1.75 x 30mm Hex Head Bolt
8C-8992: M12-1.75 x 30mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8C-8992: M12-1.75 x 30mm Hex Head Bolt
8C-8992: M12-1.75 x 30mm Hex Head Bolt
8C-8992: M12-1.75 x 30mm Hex Head Bolt
8C-8992: M12-1.75 x 30mm Hex Head Bolt
8C-8992: M12-1.75 x 30mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-8992

Units of Measure

USMetric
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 0.207
Grip Length (mm): 5.25
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M12
Locking Feature: Nylon Patch
View More
Compatible Models for part number 8C-8992

UNDERGROUND ART TRUCK

AD55B AD60 AD55 AD63

UNDERCARRIAGE

OEMS

POWER MODULE

OEM POWER

INTEGRATED TOOLCARRIER

IT62G IT12B IT14F IT14B IT62G II

WHEEL TRACTOR-SCRAPER

637 631 631K 637K

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040 MH3050

MOTOR GRADER

14 120M 120K 120 GC 120M 2 140M 140K 140K 2 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 12M 3 AWD 160 14L 150 160M 3 AWD 140 16GC 12M 12K 120 160K 160M 140M 3 AWD 120K 2

HYDRAULIC SHOVEL

6020 6030 6020B

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

535B 525B

TRACK-TYPE TRACTOR

D11 D8 GC D5R LGP D9 GC D6R II D5R2 D6N OEM D5M D5N D6N XL D6R D6M D6N D9 D5 D8 D6N LGP D6GC D6R XL D8GC D5R XL D8T D8R D9T D9R D8R II D6R LGP

ASPHALT COMPACTOR

CW16

MINI HYD EXCAVATOR

308E CR 307D 307C 307B 307E 308E2CR 308E 308D 308C 303 SR 301.6C 301.8C 302.5C 308E2 CR 308E2 308E SR 307E2 308E2SR 308.5 303CR 308 307.5 309 306 307 307-A 306.5 310 308E2 SR 303.5CR 302.7CR

TRACK FELLER BUNCHER

TK1051

FORESTRY PRODUCTS

568 FM528 FM528 LL

PIPELAYER

561N 561M

LOG LOADR FORST MACH

558

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L M315F 312E 312F 320-A S 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 315D L 325-A M317F 333 GC 320D2 336D2 L 322B LN 314D CR 335F 323F 336F XE 311B 311C 323D 322N 322-A LN 312-A 349E L 330D2 325C L 322B 322C 323D LN 324E LN 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 312B L 548 307 320D2 GC 311-A 349F L 320D2 FM 325D L 330-A L 316F 330 LN 352F-VG 317 315 558 313 320D LRR 315B 315C 326F L 336D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 314E CR OTHER 330C FM 314C 326F 322-A 320 GX 538 325B 349D FM568 324D L 313F 330GC 336E L 320 GC 313B 325C 325D 336E H 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 317-A 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 312E L 345C L 330 GC 318 GC 325-A L 323D SA 320D RR 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 317-A N 326D2 L 314F CR 345D L 320N 336F LNXE 315-A 320B 320C 320D 320E 323GC 314E LCR 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 315B FM L 330B 330C 330D 323F L 320 L 317 GC 336D2 L XE 320B U 336E LN 336E LH 349F LXE 316 GC 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN 316 GX 340D2 L 312F GC 318B N 320D L 325 LN 336E LNH 320D FM RR 315 GC MH3040 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 349 GC 320E L 325D FM 325B LN 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 320F L 568 FM 313D2 320B LU 320D FM 320B LL 313D2 LGP 317B L 307-A 330F LN 330D L 322-A L 322-A N 318E L 340 313 GX 349 325-A LN 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 320C FM 319C 568 FM LL 318F L 320 326 325 323 318C 329E L 318F 322 LN 319 318B 320-A 330 340D L 335 336 333 311F LRR 329D 330F L 329E MH3022 330-A 317B LN MH3024 323 GX 318D2 317 N 329F L 336D2 XE 335F LCR 330C LN 323 GC 315B L 395 325D MH 312 GX 313F LGC 312 GC 321D LCR 330-A LN 316E L 315F LCR M320GC 329D2 L 322C FM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

329D L 336FMHPU 340D2 L 336D L 330 MHPU 325D L 325D 336F 336D 336E 330D 324D LN 323D L

GENERATOR SET

3512

WHEEL TRACTOR

631K 637K

HEX BASED SPL SOLUTION

320E 330F OEM

SOIL COMPACTOR

815K

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

BACKHOE LOADER

420F2 430F2 442D 430D 420XE 438D 416F2 415 416 424D 420 446D 420D 432D 415F2 430 440 450 428D 416D

COLD PLANER

PM-465

WHEEL DOZER

834 834G 834H 834B 834K 814K

LANDFILL COMPACTOR

836 836H 836G 836K

COMPACT WHEEL LOADER

910F 910E 930 938 926

WHEEL LOADER

982XE 988 XE 972M 972L 966 XE 988GC 950G 962G 986H 962L 986K 950M 950L 962M 980XE 988G 988H 988K 966L 930K 966M 930M 814K 924K 962G II 938K 938M 926M 962 966 972 988F II 972 XE 986 966XE 980 982 950G II 988 995 993 988K XE 926 924 930 938 950 982 XE 980 XE 972M XE 993K 966M XE 980L 972XE 980M 994K 982M

TELEHANDLER

TH337C TH1055 TL1055C TL1055D TH357D TH336C TL943D TL943C TH1255 TH3510 TH3510D TL642 TL642D TL642C TH0642 TL943 TH357 TL1055 TH0842 TH408D TH407C TL1255 TH408 TH414C TL1255C TL1255D TH406C TH514D TH514C TH417C

ENGINE - MACHINE

C3.4B C4.4

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M330D W330B M325C MH M313-07 MH3026 M315GC MH3040 M314-07 M323F W345B II M316F M325B M314F

SKID STEER LOADER

252B3 270XE 262C2 246D3 272D3 XE 272D2 XHP 272D XHP 236 236B3 272C 272D 248 246 262 252 270 262B 262D 262C 262D3 252B 268B 256C 272D3 272D2 246B 246D 246C 248B 236B

PNEUMATIC COMPACTOR

CW-16

INDUSTRIAL ENGINE

C3.6 C4.4

TRUCK

797F 797B

WHEEL SCRAPER

637K

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced