Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings8D-2256: 127mm Tapered Roller Cone Bearing
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings8D-2256: 127mm Tapered Roller Cone Bearing
8D-2256: 127mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
8D-2256: 127mm Tapered Roller Cone Bearing
8D-2256: 127mm Tapered Roller Cone Bearing
8D-2256: 127mm Tapered Roller Cone Bearing
8D-2256: 127mm Tapered Roller Cone Bearing
8D-2256: 127mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-2256

Units of Measure

USMetric
Inside Diameter (in): 5.0
Inside Diameter (mm): 127.0
Width (in): 1.5
Width (mm): 38.1
Material: Alloy Steel
View More
Compatible Models for part number 8D-2256

ASPHALT COMPACTOR

CW16

CHALLENGER

MT800

WHEELED EXCAVATOR

M325B

PNEUMATIC COMPACTOR

PS-360B PF-290B PS-360C CW-16 CW-14 PS-200B PS-150C PS-150B

EXCAVATOR

215B 215C 215D 215

MOTOR GRADER

16M 18M3 16M3 16H NA 16 18 16GC 16H 16G

RIPPER SCARIFIER

16G

WHEEL LOADER

992D 992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced