Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8D-4064: 65.02mm Internal Diameter Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8D-4064: 65.02mm Internal Diameter Thrust Washer
8D-4064: 65.02mm Internal Diameter Thrust Washer

Cat® Bronze Washer of 134.87mm Outer Diameter used for Differential and Bevel Gear Power Train

Brand: Cat

Product Images
8D-4064: 65.02mm Internal Diameter Thrust Washer
8D-4064: 65.02mm Internal Diameter Thrust Washer
8D-4064: 65.02mm Internal Diameter Thrust Washer
8D-4064: 65.02mm Internal Diameter Thrust Washer
8D-4064: 65.02mm Internal Diameter Thrust Washer

Cat® Bronze Washer of 134.87mm Outer Diameter used for Differential and Bevel Gear Power Train

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-4064

Units of Measure

USMetric
Washer Type: Thrust
Material: Bronze
Inside Diameter (mm): 65.0
Outside Diameter (mm): 134.0
Thickness (mm): 4.0
Inside Diameter (in): 2.56
Outside Diameter (in): 5.31
Thickness (in): 0.16
View More
Compatible Models for part number 8D-4064

MOTOR GRADER

12H NA 140H NA 12H 12G 12K 130G 140K 2 163H 12H ES 140H ES 140 160 143H 160H NA 160K 140K 160H 163H NA 160G 140H 140G 160H ES

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced