Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves8E-1143: 22.50mm Long Aluminum Slug
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves8E-1143: 22.50mm Long Aluminum Slug
8E-1143: 22.50mm Long Aluminum Slug

Cat® Aluminium Slug for Hydraulic Control Valves Fitted with Spool

Brand: Cat

Product Images
8E-1143: 22.50mm Long Aluminum Slug
8E-1143: 22.50mm Long Aluminum Slug
8E-1143: 22.50mm Long Aluminum Slug
8E-1143: 22.50mm Long Aluminum Slug
8E-1143: 22.50mm Long Aluminum Slug

Cat® Aluminium Slug for Hydraulic Control Valves Fitted with Spool

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-1143

Units of Measure

USMetric
Material Description: Aluminum
Length (mm): 22.5
Outside Diameter (mm): 16.464
Length (in): 0.885
Outside Diameter (in): 0.648
Material: Alloy Aluminum
View More
Compatible Models for part number 8E-1143

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD22 AD55B AD60 AD63

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT38G II IT24F IT12B IT14F IT38H IT38G IT14B IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

LOAD HAUL DUMP

R1700 R1300G II

OFF HIGHWAY TRUCK

772 770 777 775 773 793F 789 785 793 789G 777G 777E 773GC

MOTOR GRADER

18M3 120H 24 16 14 18 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 14L 140H NA 150 14M 140K 2 160M 3 AWD 140 143H 16GC 12H 12M 12K 14M3 12M 3 12M 2 120 160K 160H 160M 140M 3 AWD 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

ROTARY CUTTER

RC20

WHEEL SKIDDER

525 515 545 535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT D5R LGP D6R XL D6R II D6T XW D6T XL D5R2 D6N OEM D5R XL D6N XL D6R D6T D6N D6 D5 D8 D7 D8T D8R D6T XL PAT D6T XW PAT D6N LGP D6R LGP

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

PL83 PL87 PL72

STABILIZER MIXER

SM-350

PETROLEUM PACKAGE

TH35-E81 CX31-P600- TH31-E61 TH55

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

3508B

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-500

PETROLEUM ENGINE

C7

SOIL COMPACTOR

825 825K 815F II 815K 815 815F

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX48 TH55-E70 CX35-P800 CX48-P2300 TH48-E70 TH53-E60 TH55FT-E90 CX31-P600

BACKHOE LOADER

446B

EJECTOR TRUCK

730C2 EJ 730C 740B 730

WHEEL DOZER

834 834K 824K 814F II 814K 814F 814 824

LANDFILL COMPACTOR

836 826 816F II 816K 836K 816 826K 816F

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 928H 928G 972G 972H 972K 966 GC 950G II 928HZ 980GC 950G 962H 962G 988 950H 950K 962K 988K 966H 966G 930G 930H 966K 950GC 814K 924GZ 924HZ 950 GC 972G II 938G II 924F 924H 924G 962G II 928F 938G 938F 938H 966G II

TELEHANDLER

RT80 RT100

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM-350B RM500B RM500

CHALLENGER

MTC735 MTC745 MTC755 MT700 MTC765 MT800

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740B 730C 725 735B 730 735

TRANSMISSION

TA22 CX31 HT CX31 CX31-P300

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

777E 772G 770G

TRUCK

785 773G LRC 770G 793F 772G 793F XQ 785G 773G 773F 773G OEM 793F CMD 775G 775F 772G OEM 793F OEM 777D 777G 777F 775G OEM 775G LRC 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced