Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings8E-1263: 78.02mm Outer Diameter Cylindrical Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings8E-1263: 78.02mm Outer Diameter Cylindrical Roller Bearing
8E-1263: 78.02mm Outer Diameter Cylindrical Roller Bearing

Cat® 70mm Internal Diameter Cylindrical Roller Bearing Used for Clutches in Power Trains

Brand: Cat

Product Images
8E-1263: 78.02mm Outer Diameter Cylindrical Roller Bearing
8E-1263: 78.02mm Outer Diameter Cylindrical Roller Bearing
8E-1263: 78.02mm Outer Diameter Cylindrical Roller Bearing
8E-1263: 78.02mm Outer Diameter Cylindrical Roller Bearing
8E-1263: 78.02mm Outer Diameter Cylindrical Roller Bearing

Cat® 70mm Internal Diameter Cylindrical Roller Bearing Used for Clutches in Power Trains

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-1263

Units of Measure

USMetric
Outside Diameter (mm): 78.0
Height (mm): 35.0
Material: Alloy Steel
Inside Diameter (mm): 70.0
Inside Diameter (in): 2.76
Height (in): 1.38
Outside Diameter (in): 3.07
View More
Compatible Models for part number 8E-1263

MOTOR GRADER

12H NA 16M 12H 18M3 12M 16M3 12K 120H 163H 14M-3 14M3 135H NA 12H ES 120H ES 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 160H 163H NA 120K 140H 160M 2 160M 3 120H NA 160M 140M 3 AWD 14L 140H NA 150 14M 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 143H 135H 160H NA 16GC 160H ES 120K 2 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced