Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs8E-2729: 431.9mm Outer Diameter Clutch Friction Disc
HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs8E-2729: 431.9mm Outer Diameter Clutch Friction Disc
8E-2729: 431.9mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Product Images
8E-2729: 431.9mm Outer Diameter Clutch Friction Disc
8E-2729: 431.9mm Outer Diameter Clutch Friction Disc
8E-2729: 431.9mm Outer Diameter Clutch Friction Disc
8E-2729: 431.9mm Outer Diameter Clutch Friction Disc
8E-2729: 431.9mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-2729

Units of Measure

USMetric
Inside Diameter (mm): 338.0
Outside Diameter (mm): 431.9
Thickness (mm): 5.59
Inside Diameter (in): 13.307
Outside Diameter (in): 17.0039
Thickness (in): 0.22
Material: Non-Band Type Friction Material
View More
Compatible Models for part number 8E-2729

TRACK-TYPE TRACTOR

D9T D9R D9N D10R D10T2 D10T D9 D10N D10 D9 GC

RIPPER

10 9

PIPELAYER

589

BULLDOZER

9U 10SU 10U 9SU

WINCH

59 58 59N 58L 59L

MOTOR GRADER

24H 24M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced