Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8E-5486: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8E-5486: Sleeve Bearing (Bushing)
8E-5486: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
8E-5486: Sleeve Bearing (Bushing)
8E-5486: Sleeve Bearing (Bushing)
8E-5486: Sleeve Bearing (Bushing)
8E-5486: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-5486

Units of Measure

USMetric
Material: Steel,Boron Steel,Carbon Steel,Low Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 102.0
Inside Diameter (in): 4.01
Outside Diameter (mm): 121.0
Outside Diameter (in): 4.75
Overall Length (mm): 63.0
Overall Length (in): 2.48
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 121.0
Cross Holes: No
Approximate Overall Length (mm): 63.0
External Groove: No
Approximate Inside Diameter (mm): 102.0
View More
Compatible Models for part number 8E-5486

TRACK-TYPE TRACTOR

D6H XL D7R D5R XL D6H XR D6T XW D6T LGP D7H D7R II D5R LGP D6R III D6R XL D6T XL D6R D6T D6R II D6GC D7R XR D6H II D5R2 D6H D7E LGP D7E D6R STD

BULLDOZER

7A 6A

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced