Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8E-6208: Grooved Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8E-6208: Grooved Pin
8E-6208: Grooved Pin

Cat® 11 mm Grooved Pin

Brand: Cat

Product Images
8E-6208: Grooved Pin
8E-6208: Grooved Pin
8E-6208: Grooved Pin
8E-6208: Grooved Pin
8E-6208: Grooved Pin

Cat® 11 mm Grooved Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-6208

Units of Measure

USMetric
Diameter (in): 0.44
Diameter (mm): 11.13
Length (in): 2.17
Material: Low Alloy Steel
Length (mm): 55.0
View More
Compatible Models for part number 8E-6208

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

279D3 249D3 289D3 259D3 279D 239D3 299D3 XE 299D3

INTEGRATED TOOLCARRIER

IT14G2 IT12B IT12 IT14F IT14G IT14B

BUCKET

BUCKET

TRACK LOADER

933C 935C 935B 939 933 931B 931C 939C

BACKHOE LOADER

427F2 442D 442E 426B 438C 426C 438D 438B 416F2 416 420F2 428F2 424D 426 428 436C 420 436B 432F2 438 436 444F2 434E 422E 440 422F2 420D 432E 432D 444E 416C 428D 416D 428E 428B 416B 428C 430F2 434F2 415F2

WINCH

53

MOTOR GRADER

120H 120 120M 120K 120 GC 135H 120M 2 135H NA 120H ES 140M 140K 120H NA 120K 2

BACKHOE

BH150 BH160 931 D3

WHEEL LOADER

908 906K 907 906 908K

COMPACT WHEEL LOADER

920K 914K 914M 914G 914G2 908M 914 910 902 908 906 906M 910F 910E 918M 910K 910M 907M 920

TRACK-TYPE TRACTOR

DEUCE 30/30 D3C III D4C III D5C III

MINI HYD EXCAVATOR

304 303.5 305 308 307.5 309 306 303.5C 305C CR 303.5E 303.5D 303E CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 306.5 305.5E2 305E 305D CR 304E 310 304E2 307C 304CR 304C CR 303.5E2 305E2 304.5 303.5CR 302.7CR 305.5D 305.5E 303CR 303C CR 304E2 CR 305 CR 304D CR

RIPPER

3

SKID STEER LOADER

262D3 242D3 246D3 272D3 XE 272D3 226D3 232D3 236D3

EXCAVATOR

312D L 312B 312C 312D 312-A 312B L 320B 320B S 320B N 320B L 312C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced