Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8E-6755: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8E-6755: Sleeve Bearing (Bushing)
8E-6755: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
8E-6755: Sleeve Bearing (Bushing)
8E-6755: Sleeve Bearing (Bushing)
8E-6755: Sleeve Bearing (Bushing)
8E-6755: Sleeve Bearing (Bushing)
8E-6755: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-6755

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 51.0
Inside Diameter (in): 2.02
Outside Diameter (mm): 64.0
Outside Diameter (in): 2.5
Overall Length (mm): 42.0
Overall Length (in): 1.67
Approximate Outside Diameter (mm): 64.0
Cross Holes: No
Approximate Overall Length (mm): 42.0
External Groove: No
Approximate Inside Diameter (mm): 51.0
View More
Compatible Models for part number 8E-6755

TRACK-TYPE TRACTOR

D7R D7H D7R II D7R SERIES D7 D7R XR D7R LGP

RIPPER

7

SOIL COMPACTOR

825 825G II 825H 825G 825K

WATER FORDING TRACTOR

D7R II

WHEEL DOZER

824G II 824 824H 824G 824K

BULLDOZER

7A 7S 7U 7SU 7S LGP 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced