Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins8E-8439: 28.50mm Long Steel Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins8E-8439: 28.50mm Long Steel Dowel Pin
8E-8439: 28.50mm Long Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
8E-8439: 28.50mm Long Steel Dowel Pin
8E-8439: 28.50mm Long Steel Dowel Pin
8E-8439: 28.50mm Long Steel Dowel Pin
8E-8439: 28.50mm Long Steel Dowel Pin
8E-8439: 28.50mm Long Steel Dowel Pin

Solid Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-8439
Material Description: steel - pins and dowels
Notes: Overall Length: 28.5, Pin Diameter: 4.762, End Type 1: Chamfer, End Type 2: Chamfer
Material: Carbon Steel
View More
Compatible Models for part number 8E-8439

PUMPER

SPF343C

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD55 AD30 AE40 II AD45 AD40

TRUCK ENGINE

C11 C13

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700

MATERIAL HANDLER

MH3260

OFF HIGHWAY TRUCK

793D 773 785D 789D

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 16 14 18 16M 14M 16GC 14M3 16M3 14M-3

TRACK-TYPE TRACTOR

30/30 D8N DEUCE

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

349F LXE 349D L 349E L 349E L VG 352F XE VG 345C 345D 349F L 349D2 352F-VG 349D 349E 349F 352 UHD 352F 349 349D2 L 352 355 345C L 345D L VG 345D L 345C MH

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

349E L HVG 349E TH43-C18 352FMHPU 345D 345C 349D L 349D2 345C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX31-C13I CX31-P600

GENERATOR SET

XQ425 C13 XQ375 C13 XQ350 DE450GC C13GENSET D350GC DE500SGC D400GC C18 C15 3512 C13 DE550GC DE500GC DE450SGC

WHEEL TRACTOR

633E II 651E 631E 631G 623G 623H 623E 623F 657E 621K OEM 621E 621F 657G 621G 621H 627G 627H 627E 627F 637G 637E

RECLAIMER MIXER

RM-300

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C13B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

C13 C11 3512C 3512B

EJECTOR TRUCK

730C2 EJ 730C 740 730 D400E II

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

982XE 972H 980 982 980GC 980XE 966H 982 XE 980 XE 980K HLG 980C 980F 980L 980K 980M 982M

WIDE BODY TRUCK

707

ENGINE - MACHINE

C4.4

GEN SET ENGINE

C13GENSET POWER SYS

ARTICULATED TRUCK

730C2 D250E II D300E 730 EJECTOR D250E 730C D350E II 725 740 D400E II 730 735 OEM 735 D300E II

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C11 C13

WHEEL SCRAPER

621E 657G 621F 657E 623F 623E 627F 627E

QUARRY TRUCK

775D 775B 773E 771D 771C

TRUCK

785 789 793 793D 793B 793C 69D 773E 773D 785C 785D 773B 785B 775E 775D 789C 789D 777C 777B 789B 777D 772 770 769D 769C

SPRAY AR

CAT WDS

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

TRACTOR

776D 776C 776B 768C 772B 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced