Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8E-8994: 417.00mm Inner Diameter Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8E-8994: 417.00mm Inner Diameter Ring Seal
8E-8994: 417.00mm Inner Diameter Ring Seal

Seal Ring

Brand: Cat

Product Images
8E-8994: 417.00mm Inner Diameter Ring Seal
8E-8994: 417.00mm Inner Diameter Ring Seal
8E-8994: 417.00mm Inner Diameter Ring Seal
8E-8994: 417.00mm Inner Diameter Ring Seal
8E-8994: 417.00mm Inner Diameter Ring Seal

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-8994

Units of Measure

USMetric
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Axial Thickness (mm): 5.0
Cross Section Width (in): 0.2
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 11.0
Cross Section Width (mm): 5.0
Material: FKM - Fluoroelastomer,Fluoroelastomer (FKM) Rubber
Inside Diameter (mm): 417.0
Inside Diameter (in): 16.42
Cross Section Height (in): 0.43
Radial Thickness (mm): 11.0
View More
Compatible Models for part number 8E-8994

TRACK-TYPE TRACTOR

D9T D9 D9R D10R D10T2 D10 D9 GC D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced