Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8E-9522: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
8E-9522: Sleeve Bearing (Bushing)
8E-9522: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
8E-9522: Sleeve Bearing (Bushing)
8E-9522: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-9522
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8E-9522

Units of Measure

USMetric
Material: P/M Steels,Powdered Metal,Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 64.0
Inside Diameter (in): 2.51
Outside Diameter (mm): 76.0
Outside Diameter (in): 3.01
Overall Length (mm): 50.0
Overall Length (in): 1.97
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 76.0
Cross Holes: No
Approximate Overall Length (mm): 50.0
External Groove: No
Approximate Inside Diameter (mm): 64.0
View More
Compatible Models for part number 8E-9522

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6R III D6R XL D6T XL D6 D5 D6R D6T D6R LGP D6R II D6GC D6H II D6H D6R STD D6XE

RIPPER

6

BULLDOZER

6S 6 6SU 6A

COLD PLANER

PM620 PM622 PM820 PM825 PM822

WINCH

56H

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert