8E-9565: Gear Assembly
+ / - Hover over image to Zoom
Other Views

    8E-9565: Gear Assembly

    Part Number: 8E-9565
    Brand: Cat
    Retrieving Price.....

    Transmission Planetary Gear

    Description:

    • Transmission planetary gears provide different gear ratios

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Height (mm): 139.7
    • Length (in): 9.3
    • Length (mm): 236.22
    • Width (mm): 236.22
    underground articulated truck
    AD60, AD55B

    off-highway truck
    773D, 775G OEM 773B, 773G, 773G OEM 772B, 773F, 775B, 775D, 775E, 773E, 775G, 775F, 773G LRC 775G LRC