Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8F-1326: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8F-1326: Washer
8F-1326: Washer

FLAT WASHER

Brand: Cat

Product Images
8F-1326: Washer
8F-1326: Washer
8F-1326: Washer
8F-1326: Washer
8F-1326: Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8F-1326

Units of Measure

USMetric
Outer Diameter (mm): 9.5
Outer Diameter (in): 0.374
Thickness (mm): 0.8
Thickness (in): 0.031
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Outside Diameter (mm): 9.52
Inside Diameter (mm): 4.2
Coating: Zinc
Inside Diameter (in): 0.165
Outside Diameter (in): 0.375
View More
Compatible Models for part number 8F-1326

GENERATOR

SR4

TRUCK ENGINE

1673C 3406C 3406B 3306B C-15 C-16 1674 1676 1693 3306 1140 1150 3208 1145 1160

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 627K LRC 631 623K LRC 631K 623K 621K 627K 637K 657 651

TRACK SKIDDER

D4HTSK II

WHEEL SKIDDER

535D 545D 525D 518 528 555D

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

307-A

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

EXCAVATOR

330 L 320-A L 215B 320-A S 215C 320-A N 215D 375-A L 325-A 322N 322-A LN 312-A 225B 225D 307 311-A 219D 330-A L 330 LN 350-A L 229D 322-A 350 L 330-A L 317-A 231D 325-A L 322 L 317-A N 320N 315-A 235B 235C 235D 245D 245B 320 L 325-A FM L 325 LN 350-A 315-A L 325 L 307-A 322-A L 322-A N 229 225 325-A LN 235 322 LN 320-A 219 215 330-A 317 N 375-A 330-A LN 245

SHOVEL

6040

WHEEL TRACTOR

650B 651B 651E 660B 631K 631D 631E 631C 641B 666B 621K OEM 613 627 621 623 637 641 651 657 666 623B 623H 623E 621B 633C 657E 657B 621R 621E 621F 633D 621H 639D 627B 627H 627E 627F 613B 637D 613C 637E 637K

ROTARY MIXER

RM500B

HYDRAULIC CONTROL

163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349 3516 3512

TRACK LOADER

963 973 983 943 941 953 951C 951B 977D 977H 941B 977K 977L 955C 931B 955K 955L 983B

SOIL COMPACTOR

815 825C 825B 815K 815B CP14 CS14 CS16

WHEEL DOZER

854K 844K 834 824B 844 834B 814B 824C 814K 814 824

LANDFILL COMPACTOR

816K 836K 816 826C 826B 816B

COMPACT WHEEL LOADER

910K 914 910 920 914K

WHEEL LOADER

972K 972M 972L 988GC 950B 950E 950F 950K 962L 986K 962K 950M 950L 962M G926 988B G916 988K 966D 966C 966F 966E G936 966L 966K 930K 966M 930M 930R 930T 814K 936E 924K 926E 938K 938M 926M 962 980 988 990 993 992 916 920 988K XE 926 930 936 950 962M Z 980K HLG 950M Z 950B/950E 966K XE 990K 972M XE 993K 966M XE 980B 992B 980C 992C 980F 980L 980K 992K 980M 994K 994H 982M

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D44B D30C D30D D35C D250B D25D D25C D350D D350C D550B D300B

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C18 3116 3114 3204 C9.3 3304 3306 3412 3406 3508 D398 D399 D379 3406C D342 D343 D348 D349 D346 D398B 3408B 3306B D333C 3304B C4.4 D353C D353E D353D 3160 C13 C15 D342C D330C D379B

QUARRY TRUCK

775B 771C

WHEEL SCRAPER

666B 621E 621B 657B 623E 637K 637B 637D 639D 627B 627 666 637 657

SPRAY AR

CAT WDS

LOGGER

227

TRACTOR

772B 772 776 776B 768C 768B

GAS ENGINE

G398 G399 G379A G379

BULLDOZER

977A 824S 834U 834S 825 9SU 8SU 10SU 7SU 6SU 11SU 8S 8U 9C 9U 9S 4S 4P 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 3S 3P 4A

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

789G 777G 789D 777 793F

MOTOR GRADER

120G 24 120B 16 14 18 140B 140G 130G 120H NA 18M3 16G 140 14G 14E 12G 14M3 120 160G 12F 16M3 14M-3

WINCH

528 54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

ROTARY CUTTER

RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6040 6030

TRACK-TYPE TRACTOR

D6XE D10 D11 D3B D4H D4D D4E D5B D5H D6C D6D D6T D6G D6H D9 D6 D5 D7 D6 XE D10N D4E SR D11N D11T D7F D7G D7H D8T D8K D8L D10T2 D8N D8H D9G D9T D9L D9N D9H

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP-800 AP-800B

MARINE ENGINE

3208 3304 3306 3412 D353E D353C D353D D379A D379B D399 D342C D330C D349 D346 D348 D398A D398B D342 D343 D337 D336 D337F D326F D333C

PIPELAYER

578 561D 561C 572F 572G 583K 583H 571G 571F 589 594H 594

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CB10 CS-56B CS-68B CB7 CD-44B CS-553 CS-551 CS-54B CS-66B CS-78B CS-323 CS-79B CS-653 CS-64B CS-76B CP74B CS-74B CS-643 CB46B CB-54B CB-66B CB-64B CB-614 CD-54B CS78B CP-323 CP-553 CP-54B CS68B CS56B CB-44B CB-68B CP-56B CP-68B CP-643 CP-74B CP-653 CS74B CP68B CP56B

PETROLEUM PACKAGE

CX31-P600- CX31-P600

RIPPER SCARIFIER

140G 130G 12G 16G

RECLAIMER MIXER

RM500B

ENGINE

C15 C18 C13B

WATER DELIVERY SYSTEM

777G CAT WDS

MACHINE CNTRL & GDNC

COMMAND CONSOLE

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PM312 PM313 PM310 PR-75 PR-1000

FOREST PRODUCTS

FB221

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

3408 C32 3114 3304 3204 3208 3406B

GEN SET ENGINE

3406B 3408B 3408C 3304B 3145 3160 3150 3306 3304 3208 3406 3408

ROTARY/TRACK DRILLS

MD5150C MD6640

RIPPER

D5 977 963 953 951 955 943 3 7 6 5 4 9 8 8D 11 10

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

TRUCK

773G LRC 793F XQ 793F CMD 775G 793F OEM 777B 777G 775G OEM 769B 769C 785 789 793 793F 785G 773G 773G OEM 785D 773B 769 773 777 775G LRC

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced