Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8F-3152: 3/4''-16 x 2 3/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8F-3152: 3/4''-16 x 2 3/4'' Hex Head Bolt
8F-3152: 3/4''-16 x 2 3/4'' Hex Head Bolt

Cat® 3/4-16 Thread 69.85mm Long Hex Head Bolt

Brand: Cat

Product Images
8F-3152: 3/4''-16 x 2 3/4'' Hex Head Bolt
8F-3152: 3/4''-16 x 2 3/4'' Hex Head Bolt
8F-3152: 3/4''-16 x 2 3/4'' Hex Head Bolt
8F-3152: 3/4''-16 x 2 3/4'' Hex Head Bolt
8F-3152: 3/4''-16 x 2 3/4'' Hex Head Bolt

Cat® 3/4-16 Thread 69.85mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8F-3152

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.0
Grip Length (mm): 25.4
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 8F-3152

GENERATOR SET

3512B

WHEEL TRACTOR

613

TRUCK ENGINE

1140 1150 1145 1160

MARINE TRANSMISSION

7211

HYDRAULIC CONTROL

163 153

TRACK LOADER

977D 977H

REMAN ENGINE

3406E

WHEEL DOZER

834 824B 824

WINCH

55

MOTOR GRADER

12E

WHEEL LOADER

988B 988F 980C 980F 988F II 988 980F II

TRACK-TYPE TRACTOR

D7F D6D SR D5 D8H D4E D5B D5E D6E SR D6C D6D D6E

GEN SET ENGINE

3145 3160 3150

ARTICULATED TRUCK

D300E D20D D250E D250D

RIPPER

977 951 955 6 5 4

PIPELAYER

572G 571G 561B 561D 561C

INDUSTRIAL ENGINE

C18 3160

TRUCK

797

EXCAVATOR

225

BULLDOZER

5A 5S 6A 6S 977A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced