Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8H-1105: 1.65mm Thick Lock Nut Plate
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8H-1105: 1.65mm Thick Lock Nut Plate
8H-1105: 1.65mm Thick Lock Nut Plate

Cat® 1.651mm Thick Lock Nut Plate used in Final Drive

Brand: Cat

Product Images
8H-1105: 1.65mm Thick Lock Nut Plate
8H-1105: 1.65mm Thick Lock Nut Plate

Cat® 1.651mm Thick Lock Nut Plate used in Final Drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8H-1105

Units of Measure

USMetric
Outside Diameter (mm): 101.6
Washer Type: External Tab
Material: Alloy Mixed: Metal
Thickness (in): 0.065
Inside Diameter (mm): 55.56
Thickness (mm): 1.65
Inside Diameter (in): 2.187
Outside Diameter (in): 4.0
View More
Compatible Models for part number 8H-1105

TRACK-TYPE TRACTOR

D8K D8H

WHEEL TRACTOR

623

PIPELAYER

583K 583H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced