Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8H-1607: 66mm Inner Diameter Silicone O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8H-1607: 66mm Inner Diameter Silicone O-Ring Seal
8H-1607: 66mm Inner Diameter Silicone O-Ring Seal

Cat® Silicone Rubber O-Ring Seal for Drive Axle and Oil Filters

Brand: Cat

Product Images
8H-1607: 66mm Inner Diameter Silicone O-Ring Seal
8H-1607: 66mm Inner Diameter Silicone O-Ring Seal
8H-1607: 66mm Inner Diameter Silicone O-Ring Seal
8H-1607: 66mm Inner Diameter Silicone O-Ring Seal
8H-1607: 66mm Inner Diameter Silicone O-Ring Seal

Cat® Silicone Rubber O-Ring Seal for Drive Axle and Oil Filters

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8H-1607

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 66.04
Inside Diameter (in): 2.6
Material: VMQ - Silicone,Silicone (70),Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 334
View More
Compatible Models for part number 8H-1607

GENERATOR

SR4

GENERATOR SET

3408C 3412C

WHEEL TRACTOR

650B 651B 660B 657B 651 641B 666B

WHEEL TRACTOR-SCRAPER

657 651

VEHICULAR ENGINE

D346 D348 D349

BACKHOE LOADER

442D 430D 426B 438C 426C 438D 438B 424D 436C 420D 432D 416C 428D 416D 436B 428B 416B 428C

WHEEL LOADER

992B 992

TRACK-TYPE TRACTOR

D7R SERIES D10 D7R II

ENGINE - MACHINE

3408

CHALLENGER

75D 75C

GEN SET ENGINE

3412 3408B 3408C 3408 3412C

RIPPER

10

MARINE ENGINE

C30 C32 3408B 3408C 3412C 3412E 3412D D379A D379B 3412 3406C D399 D349 3408 D346 D348 D398A D398B

PIPELAYER

572R II

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

D398 3412 D399 3406C D348 D349 D346 D398B D379 D379B 3408B

TRUCK

773 777

WATER FORDING TRACTOR

D7R II

TRACTOR

772 776

GAS ENGINE

G3412 G398 G399 G379A G379

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced