Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsExtensions/Adapters8H-8559: 1/2 inch Socket Extension
HomeWorkshop SuppliesToolsRatchets & SocketsExtensions/Adapters8H-8559: 1/2 inch Socket Extension
8H-8559: 1/2 inch Socket Extension

1/2 inch Socket Extension

Brand: Cat

Product Images
8H-8559: 1/2 inch Socket Extension
8H-8559: 1/2 inch Socket Extension

1/2 inch Socket Extension

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 8H-8559

Units of Measure

USMetric
Length (mm): 279.0
Length (in): 10.98
Material: Carbon Steel
Size (mm): 12.7 drive, 254.0 long
Size (in): 1/2 drive, 10.00 long
Drive (in): 1/2
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced