Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers8H-9204: 22mm Outer Diameter Felt Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt Washer

Cat® Felt Washer provides a reliable and porous seal, helping to prevent fuel leakage while allowing for controlled lubrication and filtration

Brand: Cat

Product Images
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt Washer

Cat® Felt Washer provides a reliable and porous seal, helping to prevent fuel leakage while allowing for controlled lubrication and filtration

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8H-9204

Units of Measure

USMetric
Outside Diameter (mm): 22.23
Washer Type: Flat
Thickness (in): 0.313
Inside Diameter (mm): 15.08
Thickness (mm): 7.94
Inside Diameter (in): 0.594
Outside Diameter (in): 0.875
View More
Compatible Models for part number 8H-9204

PUMPER

HT400

GENERATOR

WEG SR4B SR4

TRUCK ENGINE

3408B 1673B 1673C 3406C 3406B 3306C 3306B 1673 1674 1676 1693 3408 3406 3306

POWER MODULE

PM3412

LOAD HAUL DUMP

R1300 R1300G

OEM SOLUTIONS

3412C

WINCH

518 57H 56H 53 57 56 55 59 58 59N 59L 58L

MOTOR GRADER

120G 16 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16G 140H NA 140 14G 14E 12H 12G 120 160H 160G 12F 12E 16H NA 160H NA 12H ES 14H NA

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D8 GC D9 GC D4H III D3B D4H D4D D4E D6F SR D5B D5H D5E D6E SR D6C D6D D6R D6E D6G D6H D6G SR D3 D5 D10N D4E SR D6H XL D6H XR D6GC D5H XL D8GC D7G2 D7R D7F D7G D7H D8R D8K D8L D8N D8H D9R D8R II D9L D9N D6G2 XL D4H XL

WHEEL SKIDDER

518C 528B 525 518 515 528 545 530B

MARINE ENGINE

3304 3306 3412 3408 3406 D330A D330B D330C 3408B 3408C 3406B 3406C D343 D334 D336 3306B D333A D333B D333C 3412C 3412D 3304B

PIPELAYER

587R 578 572R 561B 561C 583R 572F 572G 583K 571G 571F 589

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C 5080

EXCAVATOR

330 L 215B 215C 215D 375-A L E300B 225B 225D 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 330-A L 235B 235C 235D 245D 330B 245B E300 350-A 330B L 229 225 235 219 215 330-A 375-A 330-A LN 245 EL300B

VIBRATORY COMPACTOR

CS-653 CS-643 CB-534 CP-643 CP-653

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

3412C 3304B 3306B 3408C 3406C

WHEEL TRACTOR

651E 615C II 631D 631E 631C 615 611 627 621 623 637 623B 623E 623F 621B 633C 657E 621R 621E 621F 633D 621S 639D 615C 627B 627E 627F 637D 637E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

HYDRAULIC CONTROL

48 163 143 183B 153 141 140

TRACK LOADER

963 973 983 931 943 941 953 973C 951C 951B 977H 941B 977K 977L 931B 955H 955K 955L 983B

SOIL COMPACTOR

815 825G 825C 825B 815B 815F

COLD PLANER

PR-1000C PR-450 PR-750B PR-1000 PR-450C PM-465 PM-565

WHEEL DOZER

834 824B 834B 814B 824G 824C 814F 814 824G II

LANDFILL COMPACTOR

836 826G II 816 826C 826B 826G 816B 816F

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

972G 950B 950E G926 988B 988F 966D 966C 966F 966E G936 966G 930R 930T 936E 936F 924G 980 988 990 920 980G II 930 936 950 980F II 966F II 950B/950E 980B 992D 980C 992C 980F 980G 970F

ROAD RECLAIMER

RR-250B RR-250 RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408 3304 3306 3208

CHALLENGER

65 65C 65B 65D 70C

GEN SET ENGINE

3406C 3406B 3408B 3408C 3304B 3306B 3306 3304 3412 3412C 3406 3408

ARTICULATED TRUCK

D35HP D30D D250E II D250E D250B D25D D350E D350D D300E II D300E D300D D400E D400D D400 D40D

RIPPER

D5 977 963 953 951 943 3 7 6 5 4 9 8 8D 10

BOOM

120C

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C7.1 3304 3306 3412 3406 3406B 3406C D343 3408B 3408C 3306B D320A D333C 3304B 3412C D330C

TRUCK

769B 769C 773B 769

QUARRY TRUCK

775B 771C

WHEEL SCRAPER

666B 621E 621F 621B 657E 657B 623F 623E 637E 637G 637B 637D 627G 627F 627B 627E 615C 627 611 666 637 657

TRACTOR

772B 768C 768B

BULLDOZER

977A 824S 834U 834S 6 825 9SU 8SU 955 10SU 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 4S 5A 5P 5S 6A 6S 7A 7S 7U 10U 8A 3S 3P 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced