Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8J-4504: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8J-4504: Sleeve Bearing (Bushing)
8J-4504: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
8J-4504: Sleeve Bearing (Bushing)
8J-4504: Sleeve Bearing (Bushing)
8J-4504: Sleeve Bearing (Bushing)
8J-4504: Sleeve Bearing (Bushing)
8J-4504: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8J-4504

Units of Measure

USMetric
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 39.0
Inside Diameter (in): 1.52
Outside Diameter (mm): 57.0
Outside Diameter (in): 2.25
Overall Length (mm): 50.0
Overall Length (in): 1.97
Type: Straight Sleeve
Material: P/M Steels,POWDERED METAL,Alloy Steel
Approximate Outside Diameter (mm): 57.0
Cross Holes: No
Approximate Overall Length (mm): 50.0
External Groove: No
Approximate Inside Diameter (mm): 39.0
View More
Compatible Models for part number 8J-4504

TRACK-TYPE TRACTOR

D4C III D3B D3C D4C II D4B D5C III D4C D4E D5C D3C II D3C III

RIPPER

3

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C II 613C

TRACK LOADER

931B 935C 931C 935B 939 933 935C II 931C II 931

BULLDOZER

3S LGP D5C PATLGP 3S 5A PAT 3P D5C PAT

WINCH

53 54

BACKHOE

D3 931

COMPACT WHEEL LOADER

910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced