Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8J-5912: Set Screws - Cup Point
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8J-5912: Set Screws - Cup Point
8J-5912: Set Screws - Cup Point

Inch, Coarse Thread UNC

Brand: Cat

Product Images
8J-5912: Set Screws - Cup Point
8J-5912: Set Screws - Cup Point

Inch, Coarse Thread UNC

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8J-5912
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8J-5912
Screw Type: Set Screws - Cup Point
Screw Length - A (in): 1/2
Material: Alloy Mixed: Metal,Nylon, 6, 6/12, 6/6 Plastic
Thread Size (in - TPI) (in): 1/2 - 13
Thread: Coarse Thread UNC
View More
Compatible Models for part number 8J-5912

WHEEL TRACTOR

627B 637D 657B

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

931 931B 943 953

WINCH

528 53 59 58

MOTOR GRADER

12G 120G 140G 16G 130G 14G

BACKHOE

931 D3

COMPACT WHEEL LOADER

910

WHEEL LOADER

920 930 966D 966E 950B 950E 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D3B D5 D8L D4E D4E SR D5B D10 D9L D9H D6C D6D

RIPPER

8D 3 953 951 10 6 9D 4 9 8 943

PIPELAYER

561D 561C

WHEEL SCRAPER

615

EXCAVATOR

245

BULLDOZER

4S 8S 8U 10C 5A 9C 9U 5S 9S 6A 6S 3S LGP 3S 10S 3P 10U 4A 8A

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert