Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components8K-4739: 7/8-14 Hex Head Straight Adapter
Home
HydraulicsOther Hydraulic Components
8K-4739: 7/8-14 Hex Head Straight Adapter
8K-4739: 7/8-14 Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
8K-4739: 7/8-14 Hex Head Straight Adapter
8K-4739: 7/8-14 Hex Head Straight Adapter
8K-4739: 7/8-14 Hex Head Straight Adapter
8K-4739: 7/8-14 Hex Head Straight Adapter
8K-4739: 7/8-14 Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring

Cat®Stor O Ring Seal (SAE 7/16-20)

Check Price
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 7/8-14" STOR Connector End

Check Price
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-Ring

Cat® O-Ring Seal for 7/16-20" STOR Connector End

Check Price
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring

Cat®Stor O Ring Seal (SAE 7/8-14) (Pump Group,Brake, Line Group)

Check Price
3J-7354
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
Check Price
238-5081
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
214-7566
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Check Price
2M-9780
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert