Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions8K-9100: Cushion Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions8K-9100: Cushion Assembly-Seat
8K-9100: Cushion Assembly-Seat

Cat® Seat Cushion Assembly

Brand: Cat

Product Images
8K-9100: Cushion Assembly-Seat
8K-9100: Cushion Assembly-Seat
8K-9100: Cushion Assembly-Seat
8K-9100: Cushion Assembly-Seat
8K-9100: Cushion Assembly-Seat

Cat® Seat Cushion Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8K-9100

Units of Measure

USMetric
Overall Width (in): 18.11
Overall Height (in): 8.07
Material: Plastic Plastic,Acoustical Insulation,Carbon Steel,Polyamide Plastic
Overall Width (mm): 460.0
Overall Length (in): 22.01
Overall Height (mm): 205.0
Overall Length (mm): 559.0
View More
Compatible Models for part number 8K-9100

TRACK-TYPE TRACTOR

D4D

TRACK LOADER

951C 941B 951B 941

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced