Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8L-5457: 1.6mm Thick Oil Pan Base Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8L-5457: 1.6mm Thick Oil Pan Base Gasket
8L-5457: 1.6mm Thick Oil Pan Base Gasket

Gasket

Brand: Cat

Product Images
8L-5457: 1.6mm Thick Oil Pan Base Gasket
8L-5457: 1.6mm Thick Oil Pan Base Gasket
8L-5457: 1.6mm Thick Oil Pan Base Gasket
8L-5457: 1.6mm Thick Oil Pan Base Gasket
8L-5457: 1.6mm Thick Oil Pan Base Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8L-5457
Material: Rubber Gasket Gasket
Overall Width (mm): 687.0
Overall Length (mm): 2,470.0
View More
Compatible Models for part number 8L-5457

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D379A D379B D398A D398B D399

INDUSTRIAL ENGINE

D398 D399 D379 D379B D398B

GAS ENGINE

G398 G399 G379 G379A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced