Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8L-9640: 5/16"-18 x 2" Countersunk Flat Head Slotted Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8L-9640: 5/16"-18 x 2" Countersunk Flat Head Slotted Screw
8L-9640: 5/16"-18 x 2" Countersunk Flat Head Slotted Screw

Cat® 5/16" Slotted Flat Head Screw used for Governor Control for proper alignment and stability

Brand: Cat

Product Images
8L-9640: 5/16"-18 x 2" Countersunk Flat Head Slotted Screw
8L-9640: 5/16"-18 x 2" Countersunk Flat Head Slotted Screw

Cat® 5/16" Slotted Flat Head Screw used for Governor Control for proper alignment and stability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8L-9640

Units of Measure

USMetric
Hand of Thread: RH
Material: Nylon, 6, 6/12, 6/6 Plastic,Alloy Mixed: Metal
Bolt Type: Countersunk (flat)
Thread Size (in): 0.012
Coating: Zinc
Class or Grade: Asme B18.6.3 (60 Ksi)
Bolt Length (in): 2
Thread Size (mm): 0.3125
Bolt Length (mm): 50.8
Locking Feature: Nylon Patch
Grip Length (in): 0.302
Thread Size (dia x pitch) (mm): 5/16x18
Grip Length (mm): 7.67
View More
Compatible Models for part number 8L-9640

GEN SET ENGINE

3306 3304 3304B

MARINE ENGINE

D379A D379B D333C D399 D346 D348 3304 3306 D398A D398B D330C 3306B 3304B D343

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3304 3306 D343 D348 D349 D346 D330C D398B D398 D399 D379 D379B D333C

TRUCK

773

GAS ENGINE

G343 G379A G333C G398 G399 G379 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced