Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8M-0139: 1/2''-13 x 10 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8M-0139: 1/2''-13 x 10 1/2'' Hex Head Bolt
8M-0139: 1/2''-13 x 10 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8M-0139: 1/2''-13 x 10 1/2'' Hex Head Bolt
8M-0139: 1/2''-13 x 10 1/2'' Hex Head Bolt
8M-0139: 1/2''-13 x 10 1/2'' Hex Head Bolt
8M-0139: 1/2''-13 x 10 1/2'' Hex Head Bolt
8M-0139: 1/2''-13 x 10 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8M-0139

Units of Measure

USMetric
Bolt Length (in): 10.5
Bolt Length (mm): 266.7
Bolt Type: Hex Head
Grip Length (in): 9.0
Grip Length (mm): 228.6
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
Hardened Notes: High strength bolt
View More
Compatible Models for part number 8M-0139

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D10R D6R D6H

UNDERGROUND ART TRUCK

AD30

GENERATOR SET

D1500 C32B 3516C

WHEEL TRACTOR

621 627B 627G 627H 627E 623B 627F 623G 623H 623E 623F 621B 621K OEM 621E 621F 621G 621H 621S

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 627 623 621 627K LRC 632 621K

INDUSTRIAL ENGINE

3512

VEHICULAR ENGINE

3512

WHEEL SCRAPER

623F 627F 623E 627E 621E 621F 621B

OFF HIGHWAY TRUCK

798 AC 798 796 AC

WINCH

57

WHEEL LOADER

936F 988B 988F 988F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced