8M-0760: Cogged V-Belt
+ / - Hover over image to Zoom
Other Views

    8M-0760: Cogged V-Belt

    Part Number: 8M-0760
    Brand: Cat
    Retrieving Price.....

    Width: 12.7 mm (0.50 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 77.99
    • Belt Length (mm): 1981
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.50
    • Belt Width (mm): 12.7
    integrated toolcarrier
    IT18F, IT24F

    wheel-type loader
    924F, 918F