Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips8M-2770: 12.70mm Internal Diameter Steel Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips8M-2770: 12.70mm Internal Diameter Steel Loop Clip
8M-2770: 12.70mm Internal Diameter Steel Loop Clip

Loop clip

Brand: Cat

Product Images
8M-2770: 12.70mm Internal Diameter Steel Loop Clip
8M-2770: 12.70mm Internal Diameter Steel Loop Clip
8M-2770: 12.70mm Internal Diameter Steel Loop Clip
8M-2770: 12.70mm Internal Diameter Steel Loop Clip
8M-2770: 12.70mm Internal Diameter Steel Loop Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8M-2770
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 12.7, Clamp Thickness: 1.2, CL Clamp CL Fastener: 19
Clamp Width (mm): 15.88
Material: Carbon Steel,PVC Plastic,Alloy Zinc
View More
Compatible Models for part number 8M-2770

GENERATOR

WEG SR4

TRUCK ENGINE

3306C 3126B 3126E 3126 3176 3408B 3406C 3406B 3208 3176B C-10 C-12 C7 C9 C15 1674 3408

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT28G IT28F IT28B IT62G II IT18B IT38G II IT38H IT38G IT38F

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K

WHEEL HARVESTER

580B 570B

MACHINE CONTROL & GUID

MINESTARGU

POWER PACK

C18 PP120

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 545D 545C 525 518 515 528 545 555D 508 535D 535C 535B 528B 525D 525C 525B 530B

ROTARY DRILL

MD6250 MD6200

MINI HYD EXCAVATOR

304C CR 303ECR 305.5D 303E CR 304D CR 303C CR 305C CR 307-A 303.5 303.5C 303.5D 307B 304 305 303 308 305D CR 304.5

TRACK FELLER BUNCHER

1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 548 558 FM528

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 349D L 320-A L 320-A S 320-A N 324D 324E 325-A 320D2 336D2 L 323F 323D 322N 322-A LN 312-A 322C 324E LN 321C 321B 325D L 330 LN 558 330C FM 326F 538 336E L 325C 325D 336E H 329D LN 231D M325D MH 324E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 235B 235C 235D 323F L 320D LN 325 LN 336D LN 320E L 320D GC 315-A L 323D2 L 330C L 320D FM 349D2 L E70B 329D 329E 330-A 317 N 330C LN 320D2 L 329D2 330C MH 326F LN 336D 336E 325C L 330B LN 311-A 320D LRR 326F L 336D L 350-A L 324D L 320E RR 323D2 315-A 323GC 323E L 320E LN 330F 245D 330B 330C 330D 245B 320 L M325D L MH 336D2 LXE 340D2 L 320D L 325C FM 330B L 325 L 307-A 330F LN 322-A L 322-A N 229 225 325-A LN 235 320-A 340D L 219 215 330F L 329F L 245 329D2 L M320 345B II 215B 325B L 215C 215D 375-A L 345D 307 219D 315 312C L 323E LN 350 L 320 GC 349E 330-A L 323D S 323D L 326D2 L 385B 323E SA 336D2 L XE 320C L 336E LNH 350-A 349E L VG 349D2 336D2 568 FM 320 326 323 329E L 330 333 323 GC 330-A LN 324D LN 312B 312C 326D L FM548 311B 311C 349E L 330D2 225B 225D 323D LN 312B L 320D2 GC 320D2 FM 330-A L 315B 315C 229D FM558 314C 322-A 330GC 313B 317-A 320E LRR 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 329E LN 320B L 336E LN 336E LH 325-A FM L MH3040 326D2 326GC 330D L 330D MH 329D L 330D LN 320C FM 319C 568 FM LL 318C 322 LN 345D L VG 336D2 XE 315B L 375-A 322C FM

SHOVEL

6040

MULTI TERRAIN LOADER

257D 257B 247B 287D 277D 257D3

COMPACT TRACK LOADER

279D3 259D 289D3 259D3 279D 289D

WHEEL TRACTOR

666B 623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627E 627F 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 633C 633D 639D 637G 637D 637E 637K 641B 633E II 651B 651E 615 613 611 621 637 641 651 657 666 657E 657B 657G 615C 613B 613C

ROTARY MIXER

RM800

HEX BASED SPL SOLUTION

320E 330F OEM

HYDRAULIC CONTROL

143 141 140

VEHICULAR ENGINE

3512 D346

TRACK LOADER

933C 935C 935B 939C 973C 973D 973K 977H 977K 931B 931C 983B 963D 963B 963C 963K 951C 951B 953B 953C 953D 953K 955H 955K 955L 963 973 983 939 933 931 943 941 953 941B 931C II 935C II

PETROLEUM ENGINE

C7 C175-16 3516 3512 3516C 3516B 3512C

SOIL COMPACTOR

CS74B 825H 825G 825K 825C CS68B CS66B 825 815 815B 815F CS11 CS12 CS13 CS14 CS16 CS19 CS56B 815F II 825G II

BACKHOE LOADER

416D 434F2 432F2 428F2 424D 422F 422E 420D 428F 428D 428E 428B 428C 427F2 438C 438D 438B 428 434E 434F 432E 432F 434 432 444 442E 446D 444F 444E 444F2 422F2

WHEEL DOZER

834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814B 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 816B 816F 826C 826G 826H 826K 836H 836G 836K

TELEHANDLER

TL1055D TH103 TH82 TH83 TH62 TH63 TL1255D

WHEEL LOADER

988 XE 986H 986K G926 980XE G910 988B 988G 988H 988F G916 988K G936 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 966XE 966F II 972G II 966M XE 982XE 960F 966 XE 962H 962G 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 924F 924H 924G 928F 926E 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 924 930 936 938 950 982 XE 950B/950E 908 907 906 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930R 930T 936E 936F 962G II 938G 938F 938H 990 II 980F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II

COMPACT WHEEL LOADER

920K 906H2 914 910 902 908 906 930 938 920 926 910G 910F 910E 910K 910M 907H2 914K 914M 914G 918M 904H 906H 904B 908M 908H2 906M 907H 907M 908H 914G2

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D30D D300E II D400E D400D 725 740 745 730 735 725C 730C2 D350E D350D D300E D300D D40D D250E D250D D400E II 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D350E II 730 EJECTOR 740C 740B 745C

WAGON

613C II

WHEELED EXCAVATOR

M315C M313C MH3040 M330D M325C MH

ENGINE - INDUSTRIAL

3512B

PNEUMATIC COMPACTOR

PS-200B PS-150B PS-300B PS-300C PF-300C PF-300B

INDUSTRIAL ENGINE

3126B 3304 3306 C-12 C-15 C-10 C-16 3304B C32 C18 C9.3 3516B D348 D349 D346 3512E D333C 3196 C4.4 C11 C13 D330C 3512 3516 3508 C7 3412E 3456 3176C 3176B 3412 3406E 3408E 3408B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

666B 621E 621G 621B 623G 623F 623E 627G 627F 627B 627E 631G 637K 637E 637G 637B 637D 639D 651E 657G 657E 657B 613C 613B 615C 615 627 613 611 613C II 666 637 657 651

ASPHALT SCREED

AS2252C AS2302C 10-20B AS3251C AS3301C

LOGGER

322C

TRACTOR

768C 768B 772B 776D 776C 776B 784C 784B 772 776

GAS ENGINE

G3304 G3306 G3512H G3512E G3412 G3408 G3516C G399 CG137-12 G3612 G3616 G3608 G3408B G3508B

BULLDOZER

8SU D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 9SU 7S LGP 5A PAT 6SU D8T 824S 825 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 4A

PUMPER

CPT372 SBF214 SUF557

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD63 AD45 AD40 AD22 AD55B AE40 II

POWER MODULE

XQG400

QUICK COUPLER

FUSION

LOAD HAUL DUMP

R1700 II R1700 XE R1600H R2900 R2900 XE R3000H R2900G

SITE PREP TRACTOR

586C 2864C

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 796 AC 789D 793D 777 775 773 793 798

MATERIAL HANDLER

MH3032 MH3040

WINCH

53 57 56 55 54 59 58 528 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 12E 160H NA 120K 2

BACKHOE

D3 931

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6060 6015B

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5G D6C D6D D6R D6T D6M D6N D6K D6G D6H D7E D4K2 LGP D6N LGP D6T LGP D3K2 XL D6T XW D6T XL D5C III D5R XL D7R D7F D7G D7H D8T D8R D8L D8N D8H D9G D9T D9R D9L D9N D9H D6R LGP D6H II D10N D10R D11N D11R D11T D6H XL D6H XR D6K LGP D4H XL D5K2 XL D7R II D5R LGP D6R II D5R2 D6N XL D3K2 LGP D4K2 XL D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D4H III 30/30 D6K2 LGP D2 D1 D4 D3 D5 D8 D7 D5K2 LGP D5H XL D7G2 D8R II DEUCE D4C II

ASPHALT PAVER

AP1055 AP655 BG-240C AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP-800D AP-800C AP555F AP600F BG1055E AP-1000 BG-225C BG500E BG555E AP-900B AP300F BG-260D BG-260C AP655F AP-755 BG1000E AP-500E BG-2455D BG-2455C AP-555E BG-230 BG600D AP355F AP-1050B AP-600D AP655F L AP-655C AP-655D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP300 BG655D BG-245C AP1000

MARINE AUXILIARY

3516C 3512C

MARINE ENGINE

3196 3516 3512 3508 C18 C12 3516C 3516E 3512C 3512E D349 D346 D348 3176C C-12 3408B C32 3412 3508C 3412E

PIPELAYER

578 561N 561B 561D 572R PL61 572R II 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

5080 5090B 235C

VIBRATORY COMPACTOR

CS-431C CS-68B CP-533C CS-433C CS-433B CS-66B CP-663E CS-653 CS-64B CS-643 CB-534C CB-534B CB-535B CB-634 CB-34 XW CS-563C CS-663E CS-78B CS-531C CP-433C CP-433B CS-533C CS-74B CP-563C CB-523B CB-525B CC-34 CB-224D CB-224E CC-24 CB-225E CB-225D CP-563 CP-56B CP-533 CS-573C CS-323C CB-214E CB-214D CB-434B CB-434C CB-434 CB-334E XW CP-643 CS-583C CP-653 CB-32 CB-34 CB-24 CB-22 CB-14 CS-573 CS-56B CS-583 CS-54B CS-563 CS-533 CS-531 CP-323C CB-545 CB-544 CB-534 CB-524 CB-523 CB-522 CB-521 CB-525 CB-634C CB-634D CB-334E CB-335E CB-335D CS-683E

PETROLEUM PACKAGE

3508 TH48-E70 CX35-P800 CX31-C13I

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 329E 330 MHPU 349E L HVG 325C 325D 336D 336E 330F 330D 330C 323D L 330FMHPU 336D L 349E 336E HVG 324D LN 340D2 L 325D L

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3520 3508 DG500 3516 3512 G3516H C4.4 G3512H CG137-12 C32 GENSET 3456 3054 XQP1100 G3520C G3520E 3512C 3512B 3516C 3516B 3516E C6.6 G3412 DG400 C32 GEN SET DG450 DG350 C27 C32 C175-20 C175-16 G3412C

RECLAIMER MIXER

RM400 RM800 RM-350B RM-350

ENGINE

3512C 3516C 3516E 3508PETROL G3412C G3408 3512PETROL

LOCOMOTIVE ENGINE

3516 PR20B C32

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PM620 PM622 PR-1000 PR-450C PM-465 PM820 PM825 PM822 PM-201 PR-1000C PM-102

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM600 RM800 RM400 RM-350B

GEN SET ENGINE

3456 3508 3512 3516 3406B 3408B G3412C 3304B 3306B POWER SYS G3516C 3306 3304

ENGINE - MACHINE

3516C C-12 3304 C27

CHALLENGER

55 65 75 35 95E 45 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65B 65E 65D MT845 MT835

ROTARY/TRACK DRILLS

MD5150C MD5125

RIPPER

953B D5 11 10 963 953 943 3 7 6 5 4 9 8

SKID STEER LOADER

226B 232B 236B 236D 216B 279D3 236D3 262D 262D3 289D3 252B 242D3 246D3 242B 242D 246D

WHEEL FELLER BUNCHER

573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C

TRUCK

793F XQ 775G 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 795F XQ 773E 773D 773G 773B 769 772 770 773 777 794 AC 769B 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 69D 773G OEM 785C 785D 785B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced