8M-4433: O-ring
+ / - Hover over image to Zoom
Other Views

    8M-4433: O-ring

    Part Number: 8M-4433
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: Electrical system seals; High temperature air seals; High temperature static grease seals
    • Coating: None
    • Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
    • Cross Section Diameter (in): 0.14
    • Dash Size (in): 217
    • Inside Diameter (in): 1.17
    • Material: VMQ - Silicone, Silicone (70)
    • Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Not Compatible With: Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -50 - 300
    earthmoving compactor
    836

    challenger
    70C, 65D, 65, 65C, 65E, 95E, 85D, 75C, 75D, 85C, 85E, 75E, 75, 65B

    wheel-type loader
    926E, 988F II 990K, 990 II 992C, 988B, 992, 992B, 988F, 992D, 990, 926, 990H

    off-highway truck
    771D, 773B, 773E, 768C, 769D, 777, 769C, 771C, 69D, 775F, 772G OEM 770G, 773F, 773D, 772G, 776, 772, 772B, 770, 770G OEM 775D, 775B, 775E

    track-type loader
    951, 983B, 977K, 983, 977L, 955 977

    engine - industrial
    D348

    articulated dump truck
    735B, D350E, D40D, D400D, 740, 735 OEM 740B, 735, D400E II D350E II D400, D35HP D400E

    cold planer
    PM-201, PM-200, PM-565, PM-465, PM-565B

    motor grader
    24H

    forest products
    227

    track-type skidder
    D5HTSK II 527 54H 4P D4HTSK II 517 D4HTSK III

    wheel dozer
    834B, 844, 834S 844H, 844K, 834U

    underground articulated truck
    AD60, AD55, AD45B, AD40 AE40 AE40 II AD55B, AD45

    excavator
    225

    pipelayer
    578, 572G, 587R, 572R II 583R, 572R, 561M, 561D, 587T, 571G, 589, 561N

    wheel tractor-scraper
    657B, 657, 631E, 637E, 666B, 666

    track-type tractor
    6SU 10S D6H, D5H, D4H, 10 7 8SU D7R II 8U 6A D7H, 4A 4P D8R D5, 9U D6H XL D6D, D6R, 6S D10, D6N, 9S D5B, D6R II D5N D4E, D8L, 9 8S 163 D7R, D5M 6 D6M D7G, 153 4 58 55, 8A D6C, 5S D11R, 57H 141 D11T, 10C 59 D9R, D6H II D5H XL 143 11U 10SU 7SU 5A 140, 8 4S 7S 9C D6H XR 56 D6E 5 56H 11 D10R, D9L, D10N, D8N, 7A D9N, 54 59L 7U 5P 58L D8R II 9SU D11N, 59N D7F, 11SU 10U D4H III 57 D8T, D4H XL 7S LGP