Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8M-6701: 1/4'' ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8M-6701: 1/4'' ID Steel Flat Washer
8M-6701: 1/4'' ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
8M-6701: 1/4'' ID Steel Flat Washer
8M-6701: 1/4'' ID Steel Flat Washer
8M-6701: 1/4'' ID Steel Flat Washer
8M-6701: 1/4'' ID Steel Flat Washer
8M-6701: 1/4'' ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8M-6701

Units of Measure

USMetric
Outer Diameter (mm): 12.7
Outer Diameter (in): 0.5
Thickness (mm): 0.81
Thickness (in): 0.032
Fits Bolt Sizes (in): 1/4
Coating: Zinc
Material: STEEL,Alloy Zinc,Carbon Steel
Washer Type: Flat
Inside Diameter (mm): 7.14
Inside Diameter (in): 0.281
Outside Diameter (in): 0.5
Outside Diameter (mm): 12.7
View More
Compatible Models for part number 8M-6701

GENERATOR

SR4 SR4B

TRUCK ENGINE

C-15 C-16 3406E 3406C 3406B 3176B 3126 3306C

POWER MODULE

XQ2280 PMG3516

INTEGRATED TOOLCARRIER

IT18B IT28B

WINCH

518 54H 57H 56H 57 56 55 54

MOTOR GRADER

120G 16 140G 130G 140 14E 12G 120 12F

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

WHEEL SKIDDER

518 528 518C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G2 LGP D6GC D6H II D10 D8 GC D4H III D5H XL D4H D8GC D4D D6F SR D5H D6C D7G2 D6E D6G D6H D7F D6G SR D7G D7H D5 D8R D8L D8N D9G D9L D6G2 XL D4H XL

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508C

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 3196 C-12 C18 C12 D379A D379B C15 D399 D330A D330B D342C D330C 3508C 3508B 3408B 3406B 3406C 3406E D349 D346 C12 MARINE D348 D398A D398B 3126 3516C 3516E D342 D343 D334 3512C 3512E 3116 3306B 3176C 3176B D333A D333B D333C C32 3304 3412E 3306 3412D 3304B 3412 3408 3406

PIPELAYER

561C 572F 571F

EXCAVATOR

225 235

PETROLEUM PACKAGE

3508 C18

WHEEL TRACTOR

627 621 641 651 657 666 627B

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B G3516C G3516E G3516H G3516K 3508 3412C G3520C G3520B 3516 C18 G3520E 3512 G3520H G3520K 3512C 3512B 3408C 3406C 3516C 3516B

HYDRAULIC CONTROL

48

ENGINE

3512E 3512C 3516C 3516E

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973 941 951C 963B 951B 953B 977H 941B 977K 955H 955K 955L

SOIL COMPACTOR

815

PETROLEUM ENGINE

3516 3512 C15 C13 C18 C11 3508C 3508B C9 C7 3516C 3516B 3512E 3512C 3512B

BACKHOE LOADER

446B 446

WHEEL DOZER

814 824

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PR-750B

LANDFILL COMPACTOR

816

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

980 920 926 930 966C 950 936F 980B 926E

ENGINE - MACHINE

C27 3304 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C D398B 3304B 3306B 3306 3304 D379B 3412 3412C G3516B C-12 3508 D399 3406 3408 3512 3516

ARTICULATED TRUCK

D30C D25C D350C

RIPPER

953B D5 10 7 6 5 4 8

BOOM

120C

ENGINE - INDUSTRIAL

CG170-16 3406B

INDUSTRIAL ENGINE

C32 3516B 3516C C18 3406E 3406C D342 D343 3126 D348 D349 D346 D398B 3126B 3408E 3408B 3408C C7 3512E 3512B 3512C 3306B 3456 G3520H 3304 3306 3176C 3176B 3412 D333C 3304B 3406 3512 3196 3412E 3412C 3516 C-12 C-15 C-10 C-16 3508 D398 D399 D353C D353E D353D C-9 C11 C13 C15 D342C D330C D379 D379B

WHEEL SCRAPER

627 637B 627B 637

GAS ENGINE

G398 G399 G3512B G3512J G379A G342C G3520B G3508J CG137-12 G3508B G353D G3412 G3408C G3408 G3406 G3512 G3516 G379 G3508

BULLDOZER

7SU 6SU 977A 7S LGP 8U 4S 4P 6 10C 5A 5P 5S 6A 6S 7A 10S 7S 7U 10U 8A 8SU 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced