Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins8M-8489: 12.54mm Outer Diameter Hollow Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins8M-8489: 12.54mm Outer Diameter Hollow Dowel Pin
8M-8489: 12.54mm Outer Diameter Hollow Dowel Pin

Cat® Hardened Steel Chamfered End Flat Hollow Dowel Pin for Oil Pumps and Relief Valves

Brand: Cat

Product Images
8M-8489: 12.54mm Outer Diameter Hollow Dowel Pin
8M-8489: 12.54mm Outer Diameter Hollow Dowel Pin
8M-8489: 12.54mm Outer Diameter Hollow Dowel Pin
8M-8489: 12.54mm Outer Diameter Hollow Dowel Pin
8M-8489: 12.54mm Outer Diameter Hollow Dowel Pin

Cat® Hardened Steel Chamfered End Flat Hollow Dowel Pin for Oil Pumps and Relief Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8M-8489
Notes: Overall Length: 15, Pin Diameter: 12.543, Blind Hole Diameter: 0, Pin ID: 10.22, End Type 1: Lead, End Type 2: Lead
Material: Carbon Steel
View More
Compatible Models for part number 8M-8489

GENERATOR

SR4B WEG SR500 XQP500 SR4 SR5

TRUCK ENGINE

C-18 C-15 C-16 3408B 3406E 3406C 3406B C16 C15 C18 1674 1693 3408 3406

INTEGRATED TOOLCARRIER

IT12 IT62G IT62H IT62G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535D 545D 528B 525D 528 555D 530B

ROTARY DRILL

MD6310 MD6250 MD6200

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

375-A L 374F L 385C FS 385C L 374D L 385B 385C 365C L 365C 390D 390F 395 374 3101 M325C 365C L MH 374F 245D 245B 390F L MH3295 390D L 385C L MH 375-A 245

SHOVEL

6040

WHEEL TRACTOR

660B 641B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 615 611 627 621 623 637 651 633C 657E 657B 633D 657G 639D 615C 637G 637D 637E 637K

ROTARY MIXER

RM800 RM500B

HYDRAULIC CONTROL

163 143 183B 153 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

935C 935B 951C 951B 953B 977H 977K 977L 931B 955H 931C 955K 955L 983B 963 973 983 939 933 943 941 953 963B 941B 931C II 935C II

PETROLEUM ENGINE

3412E C-15 C15 C18 C27 C32

SOIL COMPACTOR

825 815 815K 815B 815F 825H 825G 825K 825C 815F II 825G II

PETROLEUM TRANSMISSION

CX35-P800 TH35-E81 TH31-E61 CX31-P600

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814K 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826G 826H 826K 816K 836H 836G 836K 816B 816F

PETROLEUM GEN SET

C27 C15 C18 C32

COMPACT WHEEL LOADER

910

WHEEL LOADER

982XE 960F 988 XE 962H 962G 986H 962L 986K 962K 962M 980XE G910 988B 988G 988H 988F 988K 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 814K 962 966 972 966 GC 988F II 986 980 982 950G II 988 995 994 990 993 992 920 980G II 988K XE 930 950 982 XE 980 XE 980K HLG 990K 990H 993K 992D 992B 992C 992G 992K 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950G 950F 950H 950K 950M 950L 930R 930T 962G II 990 II 980GC 980F II 966F II 962M Z 950M Z 972G II 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250D D250B D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D20D D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B 730 EJECTOR 740C 740B 745C D400 D40D

ENGINE - INDUSTRIAL

C15 3406B 3406C

INDUSTRIAL ENGINE

3512 3516 C-15 C-16 3508 C32B 3412E 3412C C32 C27 C18 C7.1 3456 3412 3406 D398 D399 D379 3406E 3406B 3406C D343 D348 D349 D346 D398B 3408E 3408B 3408C CG137-08 C15 D379B

WHEEL SCRAPER

666B 621E 621F 621B 623F 623E 627G 627F 627B 627E 651E 631G 657G 657E 657B 637K 637E 637G 637B 637D 639D 627 666 637 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

GAS ENGINE

G3412 G3408C G3408B G3408 G3406 CG137-08 CG137-12

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

BULLDOZER

834U 834S 6 8SU D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 977A 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 5A PAT 3P 4A

PUMPER

SPS342 HT400 SCT673 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

TRANSMISSION-ONHIGHWAY

CX35 CX31

POWER MODULE

XQG400 PM3456 PM3412 TR43-C18L C32 C18

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

777G 777E 773GC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793

MATERIAL HANDLER

MH3295

OEM SOLUTIONS

3412C

WINCH

53 57 56 55 54 59 58 528 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 24 16 14 18 120M 120K 163H 140M 140K 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 16GC 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 12E 160H NA 16M3 120K 2

ROTARY CUTTER

RC7 RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D5R LGP D6R II D3C III D3B D3C D4B D4H D4C D4D D5R2 D4E D5B D5C D5M D5N D5H D6C D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D7E D6G SR D6 XE D6N LGP D7R XR D6T LGP D6GC D6R XL D4C III D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D6R LGP D7E LGP D6R III D6H II D6XE D9 GC D4H III D7R SERIES D6F SR D6N OEM D9 D6 D5 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D10T2 D6R STD D8R II D6T XL PAT D4H XL D4C II D7R II

MARINE AUXILIARY

C32

MARINE ENGINE

C32 MARINE 3516 3512 C18 MARINE 3508 C18 D379A D379B C15 3408B 3408C 3406B 3406C 3406E D398A D398B C32B C30 C32 3412 3408 3406 D399 D349 D346 D348 D343 D334 3412C 3412E 3412D

PIPELAYER

587T 587R 578 561N 561M 561B 561D PL83 PL87 PL72 583T 583R 583K 572R II 572R 572G 571G 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

MOBILE HYD POWER UNIT

365C L 390F 385C L 385C TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C15I CX31-P600- C18 CX31-C18I TH31-E61 CX35-C18I TH35-E81

RIPPER SCARIFIER

140G 12G 16G 130G

POWER PACKAGE

G3406

GENERATOR SET

DE1400 DE500 G3520 3412C D1500 XQ1140 D500GC DE605GC DG500 DE660GC C18 GEN SE D1250 DE600SGC D550GC D1000 D600 GC 3508B C9 D450GC DE1250S C18 I6 G3406 DE630 C18 GENSET G3412 DG400 C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C18 C15 C32 GENSET C15 I6 C18 MARINE GS CG137-08 3456 DG450 DE1500 C18 GEN SET DE1000S DG350 C27 C32 D800 C15 GEN SE XQP1100 DE500SGC C175-16 G3412C DE1250 G3520K 3408C C32B 3406C 3406E 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C32 MARINE G3412 G3406 G3408 C32 INDUSTRIAL C15 C18 C32B C32B INDUSTRIAL G3412C C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 C32 C27

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

C27 3408 3208

CHALLENGER

65 75 75D 75C 75E 95E 70C MT865 MT855 65C 65B 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3456 3412 3412C DE800S 3406 3408 DE1100 POWER SYS C15 GEN SE 3508 3512 3516

TRANSMISSION

CX31 HT CX31-P300 CX31 TR16-C7.1

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B D5 977 963 953 951 955 943 8D 11 10 3 7 6 5 4 9 8

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced