Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8M-8626: SCREW
Home8M-8626: SCREW
8M-8626: SCREW

Brand: Cat

Product Images
8M-8626: SCREW
8M-8626: SCREW

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8M-8626

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Mixed: Metal
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc
Class or Grade: Asme B18.6.3 (60 Ksi)
Bolt Length (in): 1.25
Thread Size (mm): No. 8 (.164)
Bolt Length (mm): 31.75
Thread Size (dia x pitch) (mm): No. 8 (.164)x32
Grip Length (in): 0.063
Grip Length (mm): 1.59
View More
Compatible Models for part number 8M-8626

ENGINE - MACHINE

3208

GEN SET ENGINE

D379B D399 D398B

TRUCK ENGINE

3208

WHEEL TRACTOR

666 657

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D349 D346 D348 D398A D398B D343

INDUSTRIAL ENGINE

3304 3306 D398 D399 D353C D353E D353D D333C D342 D343 D348 D349 D346 D342C D330C D398B 3406 D379 D379B

WHEEL SCRAPER

666 666B 657 657B

GAS ENGINE

G343 G353D G333C G398 G399 G379A G342C G379 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced