Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemMufflers8N-4975: Exhaust Muffler
HomeEngineExhaust SystemMufflers8N-4975: Exhaust Muffler
8N-4975: Exhaust Muffler

Cat® 1098.6mm Long Exhaust Muffler for Encloser Generator

Brand: Cat

Product Images
8N-4975: Exhaust Muffler
8N-4975: Exhaust Muffler

Cat® 1098.6mm Long Exhaust Muffler for Encloser Generator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8N-4975
Width (mm): 396.24
Height (mm): 269.24
Material: Alloy Steel,Alloy Mixed: Metal
Length (mm): 1,196.34
View More
Compatible Models for part number 8N-4975

ENGINE - MACHINE

C27 3408

GENERATOR

SR4

GEN SET ENGINE

3406C 3306 3406 3408B 3408C 3406B 3408 3306B

GENERATOR SET

3406C 3306B

ENGINE - INDUSTRIAL

3406B

ENGINE

C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

INDUSTRIAL ENGINE

C32 3406 C32B C27 3406C 3408B

TRUCK

769D

QUARRY TRUCK

771D

EXCAVATOR

M325C

PETROLEUM PACKAGE

CX35-P800 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced