Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8N-6854: 1.6mm Thick Oil Filter Valve Cover Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8N-6854: 1.6mm Thick Oil Filter Valve Cover Gasket
8N-6854: 1.6mm Thick Oil Filter Valve Cover Gasket

Gasket

Brand: Cat

Product Images
8N-6854: 1.6mm Thick Oil Filter Valve Cover Gasket
8N-6854: 1.6mm Thick Oil Filter Valve Cover Gasket
8N-6854: 1.6mm Thick Oil Filter Valve Cover Gasket
8N-6854: 1.6mm Thick Oil Filter Valve Cover Gasket
8N-6854: 1.6mm Thick Oil Filter Valve Cover Gasket

Gasket

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8N-6854
Material: Rubber Gasket Gasket
Overall Width (mm): 40.0
Overall Length (mm): 83.0
View More
Compatible Models for part number 8N-6854

GENERATOR

SR4B

TRUCK ENGINE

3306C 3306B

LOAD HAUL DUMP

R1300G R1300

MOTOR GRADER

120H 120G 135H 160H ES 12H NA 163H 120H ES 140H 140G 16H 140H NA 130G 143H 14H 14G 12H 12G 160H 160G 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES

WINCH

528 518 57H 56H 57 56 55

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517

WHEEL SKIDDER

525 518 515 528 545 518C 530B 535C 535B 545C 528B 525B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6D SR D6R III D6G2 LGP D6GC D6H II D6XE D6T LGPPAT D6R XL D4H III D6R II D6T XW D6T XL D7R SERIES D4H D4E D6F SR D5B D5E D6E SR D6D D7G2 D6R D6T D6E D6G D6H D7E D7R D6G SR D7G D7H D6 D8N D6R STD D6T XL PAT D6T XW PAT D6 XE D6G2 XL D4H XL D4E SR D7R II D6R LGP D7E LGP

MINI HYD EXCAVATOR

304.5

MARINE ENGINE

C9.3

TRACK FELLER BUNCHER

522 521

PIPELAYER

572R II 572R 561D 572G 571G PL72

FRONT SHOVEL

235C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330B L 350-A L 235B 235C 235D 330B

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

C9.3

WHEEL TRACTOR

615 611 615C II 621R 621S 615C 627B 627G 627E 627F 637G

RECLAIMER MIXER

RM400

HYDRAULIC CONTROL

163 143 153 141 140

ENGINE

C9.3

TRACK LOADER

963 973 941 973C 973D 973K 951C 951B 941B 977L 955L

PETROLEUM ENGINE

C9

SOIL COMPACTOR

815 815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816 816B 816F

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 950B 950E 950F 966D 966C 966F 966E 966G 966R 930R 930T 966F II 950B/950E 924G 970F 966G II

ROAD RECLAIMER

RM400

ENGINE - MACHINE

3306

CHALLENGER

70C 65 65C 65B 65D

RIPPER

977 963 7 6 5 4

WHEELED EXCAVATOR

W330B

BOOM

120C

INDUSTRIAL ENGINE

C9 3306B 3304 3306 C-9 D330C

WHEEL SCRAPER

611 621E 637E 637G 637D 627G 627F 639D 627B 627E 615C

GAS ENGINE

G3304 G3306

BULLDOZER

7SU 6SU 7S LGP 5A 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced