Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates8P-6986: Disc Spring Retainer Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates8P-6986: Disc Spring Retainer Plate
8P-6986: Disc Spring Retainer Plate

Cat® Disc Spring Retainer Plate, Planetary Transmission, OD X ID X W: 152 X 118 X 6 mm

Brand: Cat

Product Images
8P-6986: Disc Spring Retainer Plate
8P-6986: Disc Spring Retainer Plate
8P-6986: Disc Spring Retainer Plate
8P-6986: Disc Spring Retainer Plate
8P-6986: Disc Spring Retainer Plate

Cat® Disc Spring Retainer Plate, Planetary Transmission, OD X ID X W: 152 X 118 X 6 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8P-6986

Units of Measure

USMetric
Material: Steel,Carbon Steel
Outside Diameter (mm): 152.0
Inside Diameter (mm): 118.0
Thickness (mm): 6.0
Hole Size (mm): 10 (2X)
Outside Diameter (in): 6.0
Inside Diameter (in): 4.6
Thickness (in): 0.2
Hole Size (in): 0.4 (2X)
View More
Compatible Models for part number 8P-6986

TRACK-TYPE TRACTOR

D9T D9R D9L D9N D9 D10N D9 GC D8L

RIPPER

10 9 8

PIPELAYER

589

BULLDOZER

8S 8U 9C 9U 10SU 10U 9S 9SU 8A

WINCH

59N 59L 59 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced