Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates8R-2912: 1.6mm Thick Special Link Washer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates8R-2912: 1.6mm Thick Special Link Washer
8R-2912: 1.6mm Thick Special Link Washer

Cat® 1.6mm Thick Special Link Washer for Tilt Link Bucket

Brand: Cat

Product Images
8R-2912: 1.6mm Thick Special Link Washer
8R-2912: 1.6mm Thick Special Link Washer
8R-2912: 1.6mm Thick Special Link Washer
8R-2912: 1.6mm Thick Special Link Washer
8R-2912: 1.6mm Thick Special Link Washer

Cat® 1.6mm Thick Special Link Washer for Tilt Link Bucket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8R-2912

Units of Measure

USMetric
Material Description: Steel
Inner Diameter (in): 3.07
Inner Diameter (mm): 78.0
Inside Diameter (mm): 78.0
Outside Diameter (mm): 160.0
Outer Diameter (in): 6.3
Outer Diameter (mm): 160.0
Thickness (in): 0.06
Inside Diameter (in): 3.07
Thickness (mm): 1.6
Outside Diameter (in): 6.3
Material: Low Alloy Steel,Carbon Steel,Coating Fluid
View More
Compatible Models for part number 8R-2912

INTEGRATED TOOLCARRIER

IT38G II IT62G II IT62G IT62H IT38H IT38G IT28G IT38F

WHEEL LOADER

936E 938G 928G 938F 936F 938H G936 936 962G 938G II 950K 962K 950M 962 950 962M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced