Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainBrakes & ComponentsOther Brake Components8R-4568: 463mm Outer Diameter Brake Piston
HomeDrivetrainBrakes & ComponentsOther Brake Components8R-4568: 463mm Outer Diameter Brake Piston
8R-4568: 463mm Outer Diameter Brake Piston

Cat® 463mm Outer Diameter Ductile Iron Brake Piston for Final Drive and Brake Wheel

Brand: Cat

Product Images
8R-4568: 463mm Outer Diameter Brake Piston
8R-4568: 463mm Outer Diameter Brake Piston
8R-4568: 463mm Outer Diameter Brake Piston
8R-4568: 463mm Outer Diameter Brake Piston
8R-4568: 463mm Outer Diameter Brake Piston

Cat® 463mm Outer Diameter Ductile Iron Brake Piston for Final Drive and Brake Wheel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8R-4568

Units of Measure

USMetric
Outside Diameter (mm): 463.0
Inside Diameter (mm): 295.0
Height (mm): 45.0
Outside Diameter (in): 18.23
Inside Diameter (in): 11.61
Height (in): 1.77
Material Description: CAST IRON
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 8R-4568

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

LOAD HAUL DUMP

R1300 R1300G II R1300G

WHEEL LOADER

950G 960F 962H 950F 962G 962G II 950H 950K 962K 950G II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced