Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainBrakes & ComponentsOther Brake Components8R-9207: 353.19mm Internal Diameter Blue Color Seal
HomeDrivetrainBrakes & ComponentsOther Brake Components8R-9207: 353.19mm Internal Diameter Blue Color Seal
8R-9207: 353.19mm Internal Diameter Blue Color Seal

Seal

Brand: Cat

Product Images
8R-9207: 353.19mm Internal Diameter Blue Color Seal
8R-9207: 353.19mm Internal Diameter Blue Color Seal
8R-9207: 353.19mm Internal Diameter Blue Color Seal
8R-9207: 353.19mm Internal Diameter Blue Color Seal
8R-9207: 353.19mm Internal Diameter Blue Color Seal

Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8R-9207

Units of Measure

USMetric
Axial Thickness (mm): 4.0
Cross Section Width (in): 0.16
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 4.1
Cross Section Height (mm): 6.5
Material: Rubber
Inside Diameter (mm): 353.0
Inside Diameter (in): 13.91
Cross Section Height (in): 0.26
Radial Thickness (mm): 6.0
View More
Compatible Models for part number 8R-9207

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

LOAD HAUL DUMP

R1300 R1300G II R1300G

WHEEL LOADER

950G 960F 962H 950F 962G 962G II 950H 950K 962K 950G II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced