Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions8R-7196: Cushion Assembly
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions8R-7196: Cushion Assembly
8R-7196: Cushion Assembly

Cat® Cushion Assembly (Armrest)

Brand: Cat

Product Images
8R-7196: Cushion Assembly
8R-7196: Cushion Assembly

Cat® Cushion Assembly (Armrest)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8R-7196

Units of Measure

USMetric
Overall Width (in): 3.141
Overall Height (in): 2.01
Material: Polyurethane Plastic
Overall Width (mm): 79.8
Overall Length (in): 7.92
Overall Height (mm): 51.0
Overall Length (mm): 201.1
Thread Size (mm): M10X1.5 WELD NUT
View More
Compatible Models for part number 8R-7196

WHEEL LOADER

966F 980F II 950F 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced