Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCamshafts8S-1491: 0.035mm Thick Camshaft Lock
HomeEngineEngine ComponentsCamshafts8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft Lock

Cat® Basic Engine Single Camshaft Lock

Brand: Cat

Product Images
8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft Lock

Cat® Basic Engine Single Camshaft Lock

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-1491
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 8S-1491

GENERATOR

SR4

TRUCK ENGINE

3306 1673C G3306 3306C 3306B

POWER MODULE

XQG135

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

LOAD HAUL DUMP

R1300G R1300

MOTOR GRADER

120G 120B 160H ES 12H NA 140B 140H 140G 140H NA 130G 140 143H 14G 14E 12H 12G 120 160H 160G 12F 160H NA 12H ES 14H NA 163H NA 140H ES

WINCH

528 518 54H 57H 56H 53 57 56 55 54

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

WHEEL SKIDDER

525 518 515 528 545 518C 530B 508 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D3C II D4H III D3B D3C D4B D5H XL D4H D4C D4D D4E D6F SR D5B D5C D5H D5E D6E SR D6C D6D D7G2 D6R D6E D6G D6H D7R D7F D6G SR D7G D7H D3 D5 D6G2 XL D4H XL D4C II D4E SR

MARINE ENGINE

D330C 3306B D333C 3304 3306 3304B

PIPELAYER

572R 561D 561C 572F 572G 571G 571F

FRONT SHOVEL

235C

EXCAVATOR

330 L 215B 215C 215D E300 EL180 E300B 350-A 225B 225D 330B L 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 229 225 330-A L 235 219 215 E240 EL240 330-A 235B 235C 235D E180 330-A LN EL300B 330B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CB-534 CP-653

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

3304B G3306 3306B G3306B

WHEEL TRACTOR

615 611 627 615C II 621R 621S 615C 627B 627E 627F

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 931C II 973 935C 935B 931 943 941 953 973C 951C 951B 941B 977K 977L 931B 931C 955K 955L 935C II

SOIL COMPACTOR

815 815B 815F

WHEEL DOZER

814B 814F 814

LANDFILL COMPACTOR

816 816B 816F

PETROLEUM GEN SET

G3306B

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

972G 950B 950E G926 916 920 G910 G916 926 930 936 966D 966C 966F 966E G936 966G 966R 950 930R 930T 966F II 950B/950E 936E 936F 980B 926E 970F

GEN SET ENGINE

3304B 3306B 3306 3304 POWER SYS

ENGINE - MACHINE

3304 3306 3204

CHALLENGER

70C 65 65C 65B 65D

ARTICULATED TRUCK

D30C D30D D250E II D35C D300E D300D D300B D250E D250B D25D D25C D350D D350C D300E II

RIPPER

D5 977 963 953 951 955 943 3 7 6 5 4

WHEELED EXCAVATOR

W330B

BOOM

120C

INDUSTRIAL ENGINE

3306B 3204 3304 3306 D333C 3304B D330C

WHEEL SCRAPER

627 611 621E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 637

GAS ENGINE

G333C G3306B G3304B G3304 G3306

BULLDOZER

7SU 6SU 7S LGP 4S 4P 6 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 3S 5A PAT 3P D5C PAT 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced