Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8S-3373: 232.70mm Inner Diameter Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8S-3373: 232.70mm Inner Diameter Seal Ring
8S-3373: 232.70mm Inner Diameter Seal Ring

Seal Ring

Brand: Cat

Product Images
8S-3373: 232.70mm Inner Diameter Seal Ring
8S-3373: 232.70mm Inner Diameter Seal Ring
8S-3373: 232.70mm Inner Diameter Seal Ring
8S-3373: 232.70mm Inner Diameter Seal Ring
8S-3373: 232.70mm Inner Diameter Seal Ring

Seal Ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8S-33738S-3373
3J-19073J-1907
3S-12843S-1284
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8S-3373
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8S-3373

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.09
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 2.3
Cross Section Height (mm): 1.5
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 233
Inside Diameter (in): 9.16
Primary Sealing Material: Plastic
Cross Section Height (in): 0.06
View More
Compatible Models for part number 8S-3373

PUMPER

SPF343C SPF743

UNDERGROUND ART TRUCK

AD60 AD55B AD63

PETROLEUM POWERTRAIN

TH55-3516C TH55-3512E

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

LOAD HAUL DUMP

R1600G R1600H R1600

OFF HIGHWAY TRUCK

777G 777E 777 775 773 785D 785

WINCH

55

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D5 DEUCE 30/30 D5B

PIPELAYER

561D

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX48-P2300 TH48

WHEEL TRACTOR

650B 633E II 623B 623G 651B 623H 623E 623F 651E 660B 657E 657B 621K OEM 615 621E 621F 633D 657G 611 621G 621H 621S 639D 615C 627B 627G 627H 627E 627F 631K 615C II 631E 631G 637G 637E 637K 651 641B 666B

HYDRAULIC CONTROL

163 153

ENGINE

3512E

TRACK LOADER

955K 955L

SOIL COMPACTOR

815

PETROLEUM ENGINE

3516C C32 3512C 3512B

PETROLEUM TRANSMISSION

CX48 TH55-E70 TH53-E60 CX48-P2300 TH48-E80 TH48-E70 TH55FT-E90

WHEEL DOZER

814

LANDFILL COMPACTOR

816

WHEEL LOADER

988 988B 966C 950

ENGINE - MACHINE

C4.4 C27

ARTICULATED TRUCK

D20D D250E D250D D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B D300E II

RIPPER

6 5 977

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27

QUARRY TRUCK

777E 775D 775B 773E

WHEEL SCRAPER

623F 623E 637K 611 627F 627E 615C 621E 657G 621F 657E

TRUCK

785 775G 775F 773G LRC 775E 775D 777C 777B 777D 777G 777F 775G OEM 773E 785G 773D 773G 773F 777 775G LRC 773G OEM 769C 785C 785D 773B 785B

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 776B 772B 784C 784B 768C

BULLDOZER

5A 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert