Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8S-4720: 5/16''-24 x 4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8S-4720: 5/16''-24 x 4'' Hex Head Bolt
8S-4720: 5/16''-24 x 4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
8S-4720: 5/16''-24 x 4'' Hex Head Bolt
8S-4720: 5/16''-24 x 4'' Hex Head Bolt
8S-4720: 5/16''-24 x 4'' Hex Head Bolt
8S-4720: 5/16''-24 x 4'' Hex Head Bolt
8S-4720: 5/16''-24 x 4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8S-4720
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8S-4720

Units of Measure

USMetric
Bolt Length (in): 4
Bolt Length (mm): 101.6
Bolt Type: Hex Head
Grip Length (in): 3.125
Grip Length (mm): 79.38
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.012
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x24
View More
Compatible Models for part number 8S-4720

GEN SET ENGINE

3616

MARINE ENGINE

3616

EXCAVATOR

206 224

TELEHANDLER

RT50SA RT50 RT60 RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert