Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8S-4725: 7/16''-20 x 2 3/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8S-4725: 7/16''-20 x 2 3/4'' Hex Head Bolt
8S-4725: 7/16''-20 x 2 3/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
8S-4725: 7/16''-20 x 2 3/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-4725

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.625
Material: STEEL,Alloy Zinc,Carbon Steel
Grip Length (mm): 41.28
Hand of Thread: RH
Thread Size (in): 0.017
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x20
View More
Compatible Models for part number 8S-4725

UNDERGROUND ART TRUCK

AD55 AD30 AD55B AD45B AD45 AD63

LOAD HAUL DUMP

R1700 R2900G R2900 XE R1700 XE R3000H

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938 938K 938M 926 924K 926M 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced