Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs8S-4950: 9/16-18 Thread Cap
HomeHoses & TubesCaps & PlugsOther Caps & Plugs8S-4950: 9/16-18 Thread Cap
8S-4950: 9/16-18 Thread Cap

37° Flare Threaded Cap

Brand: Cat

Product Images
8S-4950: 9/16-18 Thread Cap
8S-4950: 9/16-18 Thread Cap

37° Flare Threaded Cap

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-4950
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 8S-4950

GENERATOR

SR4 SR4B

TRUCK ENGINE

C7 C9 3306 1673C 3406E 3306C

INTEGRATED TOOLCARRIER

IT62G II IT38G II

WHEEL HARVESTER

570B 580B

GEN SET-MILITARY

3608

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

WHEEL SKIDDER

518 518C 530B

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

EXCAVATOR

215D 312B MH3295 325C L 225B 322C 325C FM 3101 312B L 219D 229D 320B LL 325C 229 225 231D 235 215 385B 235C 395 320B FM LL 245 322C FM 245D 245B 374

WHEEL TRACTOR

621 621B 633C 621R 613C II 613B 613C

COMBINE HARVESTER

460

HYDRAULIC CONTROL

193B 193 173B 163 183B 153

TRACK LOADER

931C II 935C II

PETROLEUM ENGINE

C-15 C15 C18 3126B C280-12

SOIL COMPACTOR

825H 825C 815B 815F

WHEEL DOZER

834H 814B 824H 824C 814F

LANDFILL COMPACTOR

826C 826H 816B 816F

PETROLEUM GEN SET

C15 C18

GRAPPLE

120C 518 125C

WHEEL LOADER

950G II 950B 950E 920 988H 936 966D 966F 966E G936 966F II 950B/950E 972G II 938G II 936E 962G II 992C 980H 966G II

COMPACT WHEEL LOADER

910

ARTICULATED TRUCK

725 740 745 730 735

WHEELED EXCAVATOR

M325C MH

ENGINE - INDUSTRIAL

3406B 3516B

INDUSTRIAL ENGINE

C32 C18 3406E 3406C 3126B 3456 3176B 3412 3412C C-15 C-16 C15

WHEEL SCRAPER

621B

LOGGER

322C 227

GAS ENGINE

G3306B G3306 G3612 G3616 G3608 CG137-12 G3412 G3512 G3516 G3508

TRACTOR

776 768C 772B

BULLDOZER

8S 9C 9U 9S 4P 10C 5A D5C PATLGP 5S 6A 6S 10S 10U 5A PAT D5C PAT

PUMPER

SPP101 SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AE40 AD55 AD30 AD45 AD40

POWER MODULE

PM3516 PM3512 3516B PMG3516

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R1300G R3000H R1700 II R2900G R1300G II R1300

REMAN ENGINE

3406E

WINCH

53 55 59

MOTOR GRADER

120H 135H 140M 140G 16G 12M 16H NA

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D3C II D10 D3C D4C D6F SR D5B D5C D6E SR D6D D7G2 D6E D6G D7R D6G SR D7G D8T D8K D8L D9L D9H D6G2 XL D4C II

ASPHALT PAVER

BG-2455D AP-800 AP-1000D AP-800B BG-260D AP-1055D AP-755 AP-1200

MARINE ENGINE

3616 C18 3612 C15 3406B 3406C 3406E C280-16 C280-12 3176B C32 C32 MARINE C280-6 C280-8

MARINE AUXILIARY

3516B 3512B 3608

PIPELAYER

587T 583T PL83 PL87

FRONT SHOVEL

235C 5090B

VIBRATORY COMPACTOR

CB-14B

MOBILE HYD POWER UNIT

325C

PETROLEUM PACKAGE

TH48-E70 CX31-C13I C18

RIPPER SCARIFIER

16G

GENERATOR SET

G3516 G3512 G3508 G3516B C32 G3306 G3412 C175-16 CG137-12 G3412C C18 C15 3512B 3406C 3516B

ENGINE

C32 MARINE 3512E

LOCOMOTIVE ENGINE

C175-16 3612 C18

EJECTOR TRUCK

740 730

COLD PLANER

PM-102 PR-105 PR-750B

COMBAT VEHICLE ENGINE

C13

ELECTRIC ROPE SHOVEL

7495 HF 7495

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 65C 65D MTC755 MTC765

ENGINE - MACHINE

C27

GEN SET ENGINE

3406C 3406E 3406B 3608 3606 3456 G3516B C280-16 3616 3126B G3516 G3512

COMBINE

470 465 460

RIPPER

8D 977 951 955 10 3 6 5 4 9

TRUCK

785 789 793 69D 797F 773B 777C 777B 777D 777F 777 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced